Push-in plugs DN 6, without shut-off valve, male threaded
Riegler
Pneumatic products
Hose couplings
Temperature control couplings
Brass, plug size 9 mm
Powered by
CAD模型選擇
{riegler/hauptkatalog/06_schlauchkupplungen/temperierkupplungen/messing9/temp_einstecknippel_dn6_ohne_a.prj},{NB=270.611},{ARTNR=270.611},{G=M10x1},{L=24.0},{SW=11},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
L
Length
[mm]
SW
a/f
[mm]
270.610
270.610
M8x0.75
24.0
11
270.611
270.611
M10x1
24.0
11
270.612
270.612
M14x1.5
26.0
15
270.613
270.613
G 1/8
24.0
11
270.614
270.614
G 1/4
26.0
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表