PT27-F - Bulkhead union, female
C Matic
Sector
Transportation
Push-in Fittings
PT Line - DOT Push-in Fittings, Inch-NPT
Powered by
CAD模型選擇
{cmatic/sector/transportation/push_in_fittings/pt_line_dot_push_in_fittings_inch_npt/pt27-f20-20bulkhead20union20female.prj},{NB=2T170052-F},{NBCUSTOM=2T170052-F},{TUBEID=6.2},{L1=11.5},{L2=35.0},{L2IN=1.378},{L3=10},{HEX2=22},{WP=20},{WPP=290},{TV=-99},{SHA256=pbRsLA53Qak5s3PT/5HvvCaCvI6Q3lI+b9MbIjj5FA8=},{INAME=2t1700522df},{NAME=2t170052-f},{NNCUSTOM=PT27-F},{NTCUSTOM=Bulkhead union, female},{LINACUSTOM=2T170052-F},{STEPFILE=2T170052-F},{PNGFILE=PT27-F},{DWGFILE=PT27-F},{CODE=2T170052-F},{TYPE=PT27 3/8 1/4 -F},{MAT=Brass},{TUBEOD=3/8},{IDIN=.244},{D1NPTF=1/4},{D2=M18x1},{L1IN=.453},{L3IN=.394},{HEX1=7/8},{HEX2IN=.866},{G=-},{OZ=-},{WT=-50 ÷ 100},{WTF=-58 ÷ 212},{TVH=29\"},{CONF1=RoHS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBEOD
Tube O.D.
ⁿ/ₐ
TUBEID
Tube I.D.
[mm]
IDIN
[in]
D1NPTF
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
HEX1
ⁿ/ₐ
HEX2
[mm]
HEX2IN
ⁿ/ₐ
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
2T170012-F
2T170012-F
PT27 5/32 1/4 -F
Brass
5/32
2.2
.087
1/4
M12x1
11.5
.453
31.0
1.220
7
.276
11/16
16
.630
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T170031-F
2T170031-F
PT27 1/4 1/8 -F
Brass
1/4
4.2
.165
1/8
M14x1
7.5
.295
28.5
1.122
8
.315
11/16
18
.709
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T170032-F
2T170032-F
PT27 1/4 1/4 -F
Brass
1/4
4.2
.165
1/4
M14x1
11.5
.453
33.5
1.319
8
.315
11/16
18
.709
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T170052-F
2T170052-F
PT27 3/8 1/4 -F
Brass
3/8
6.2
.244
1/4
M18x1
11.5
.453
35.0
1.378
10
.394
7/8
22
.866
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T170053-F
2T170053-F
PT27 3/8 3/8 -F
Brass
3/8
6.2
.244
3/8
M18x1
11.5
.453
36.0
1.417
10
.394
7/8
22
.866
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T170054-F
2T170054-F
PT27 3/8 1/2 -F
Brass
3/8
6.2
.244
1/2
M18x1
13.5
.531
39.0
1.535
10
.394
1
22
.866
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T170063-F
2T170063-F
PT27 1/2 3/8 -F
Brass
1/2
9.2
.362
3/8
M22x1,5
11.5
.453
37.2
1.465
12
.472
1
24
.945
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T170064-F
2T170064-F
PT27 1/2 1/2 -F
Brass
1/2
9.2
.362
1/2
M22x1,5
13.5
.531
40.2
1.583
12
.472
1
24
.945
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表