目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
PT 2 - Merkel® Double wiper
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Double Wipers
Powered by
CAD模型選擇
{freudenberg/hydraulics/double_wipers/pt2_asmtab.prj},{NB=24331444 PT2 420 453 18.4 (0)},{IDNR=},{ARTIKELNR=24331444},{DD=420.0},{D=453.0},{NUT=0},{H=18.4},{L=8.1},{L1=6.3},{D1=435.1},{R1=1.2},{PPATH=pt2/pt2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
H
[mm]
L
[mm]
L1
[mm]
D1
[mm]
P
Profile
[mm]
R1
[mm]
24359838 PT2 100 122.2 13...
24359838
100.0
122.2
13.5
6.3
4.2
110.7
11.1
1.2
49025565 PT2 100 122.2 13...
49025565
100.0
122.2
13.5
6.3
4.2
110.7
11.1
1.2
24367430 PT2 102 123.8 13...
24367430
102.0
123.8
13.5
6.3
4.2
112.3
10.9
1.2
24360999 PT2 110 132.2 13...
24360999
110.0
132.2
13.5
6.3
4.2
120.7
11.1
1.2
24361474 PT2 110 132.2 13...
24361474
110.0
132.2
13.5
6.3
4.2
120.7
11.1
1.2
24357224 PT2 120 142.2 13...
24357224
120.0
142.2
13.5
6.3
4.2
130.7
11.1
1.2
24373115 PT2 125 147.2 13...
24373115
125.0
147.2
13.5
6.3
4.2
135.7
11.1
1.2
49024812 PT2 125 147.2 13...
49024812
125.0
147.2
13.5
6.3
4.2
135.7
11.1
1.2
24358280 PT2 130 152.2 13...
24358280
130.0
152.2
13.5
6.3
4.2
140.7
11.1
1.2
24361475 PT2 130 152.2 13...
24361475
130.0
152.2
13.5
6.3
4.2
140.7
11.1
1.2
24361457 PT2 139.7 161.9 ...
24361457
139.7
161.9
13.5
6.3
4.2
150.4
11.1
1.2
529583 PT2 140 162.2 13.5
529583
140.0
162.2
13.5
6.3
4.2
150.7
11.1
1.2
24344542 PT2 140 162.2 13...
24344542
140.0
162.2
13.5
6.3
4.2
150.7
11.1
1.2
24357793 PT2 150 172.2 13...
24357793
150.0
172.2
13.5
6.3
4.2
160.7
11.1
1.2
24360778 PT2 150 172.2 13...
24360778
150.0
172.2
13.5
6.3
4.2
160.7
11.1
1.2
24347042 PT2 160 182.2 13...
24347042
160.0
182.2
13.5
6.3
4.2
170.7
11.1
1.2
24348020 PT2 160 182.2 13...
24348020
160.0
182.2
13.5
6.3
4.2
170.7
11.1
1.2
24344540 PT2 170 192.2 13...
24344540
170.0
192.2
13.5
6.3
4.2
180.7
11.1
1.2
24357223 PT2 170 192.2 13...
24357223
170.0
192.2
13.5
6.3
4.2
180.7
11.1
1.2
24350643 PT2 180 202.2 13...
24350643
180.0
202.2
13.5
6.3
4.2
190.7
11.1
1.2
24357393 PT2 180 202.2 13...
24357393
180.0
202.2
13.5
6.3
4.2
190.7
11.1
1.2
24368087 PT2 190 212.2 13...
24368087
190.0
212.2
13.5
6.3
4.2
200.7
11.1
1.2
24353154 PT2 200 222.2 13...
24353154
200.0
222.2
13.5
6.3
4.2
210.7
11.1
1.2
24375895 PT2 210 232.2 13...
24375895
210.0
232.2
13.5
6.3
4.2
220.7
11.1
1.2
24353169 PT2 220 242.2 13...
24353169
220.0
242.2
13.5
6.3
4.2
230.7
11.1
1.2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表