피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
PSD-AF
Spyraflo
Clinched or Pressed Bearings
Plain Bearings
Acetal
Press Fit, Self Align
High Speed
Powered by
CAD모델 선택
{spyraflo/clinched_or_pressed_bearings/plain_bearings/acetal/press_fit_self_align/high_speed/psd_af.prj},{NB=PSD-625-AF},{SHA256=Fb68LmQNt+aC9qaYoxbda1DVKdKyW50uRQ96i+0kttY=},{INAME=00010__psd2d6252daf},{PN=PSD-625-AF},{DESC=Press Fit, Self Align, High Speed Acetal},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Press-Fit},{NOMID=0.625 in},{IDMIN=0.626 in},{IDMAX=0.628 in},{MAXRL=401},{MAXS=1200},{WEIGHT=0.8},{AM=Linear, Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP), Stainless Steel (SS), Yellow Zinc Plated (YZP)},{SRF=Black Oxide},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -40 to 82},{FC=0.1 to 0.3},{STORAGE=Clean, dry},{MAINTENANCE=Maintenance free},{WEBPAGE=http://www.spyraflo.com/products/press-fit-self-align-high-speed-acetal/psd-625-af}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SRF
Standard Retainer Finish
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
PSD-125-AF
PSD-125-AF
Press Fit, Self Align, Hi...
Plain
Self-Aligning
Press-Fit
0.125 in
0.126 in
0.128 in
30
6100
0.1
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PSD-187-AF
PSD-187-AF
Press Fit, Self Align, Hi...
Plain
Self-Aligning
Press-Fit
0.188 in
0.1885 in
0.1905 in
63
4000
0.2
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PSD-250-AF
PSD-250-AF
Press Fit, Self Align, Hi...
Plain
Self-Aligning
Press-Fit
0.25 in
0.251 in
0.253 in
84
3000
0.1
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PSD-312-AF
PSD-312-AF
Press Fit, Self Align, Hi...
Plain
Self-Aligning
Press-Fit
0.313 in
0.3135 in
0.3155 in
120
2400
0.2
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PSD-375-AF
PSD-375-AF
Press Fit, Self Align, Hi...
Plain
Self-Aligning
Press-Fit
0.375 in
0.376 in
0.378 in
143
2000
0.2
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PSD-500-AF
PSD-500-AF
Press Fit, Self Align, Hi...
Plain
Self-Aligning
Press-Fit
0.5 in
0.501 in
0.504 in
285
1500
0.3
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PSD-625-AF
PSD-625-AF
Press Fit, Self Align, Hi...
Plain
Self-Aligning
Press-Fit
0.625 in
0.626 in
0.628 in
401
1200
0.8
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PSD-4M-AF
PSD-4M-AF
Press Fit, Self Align, Hi...
Plain
Self-Aligning
Press-Fit
4 mm
4.02 mm
4.07 mm
138
4800
3.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PSD-6M-AF
PSD-6M-AF
Press Fit, Self Align, Hi...
Plain
Self-Aligning
Press-Fit
6 mm
6.02 mm
6.07 mm
355
3200
6.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PSD-8M-AF
PSD-8M-AF
Press Fit, Self Align, Hi...
Plain
Self-Aligning
Press-Fit
8 mm
8.03 mm
8.08 mm
536
2400
5.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PSD-10M-AF
PSD-10M-AF
Press Fit, Self Align, Hi...
Plain
Self-Aligning
Press-Fit
10 mm
10.03 mm
10.08 mm
670
1900
4.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PSD-12M-AF
PSD-12M-AF
Press Fit, Self Align, Hi...
Plain
Self-Aligning
Press-Fit
12 mm
12.03 mm
12.08 mm
1197
1600
9.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PSD-15M-AF
PSD-15M-AF
Press Fit, Self Align, Hi...
Plain
Self-Aligning
Press-Fit
15 mm
15.03 mm
15.08 mm
1683
1200
23.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PSD-16M-AF
PSD-16M-AF
Press Fit, Self Align, Hi...
Plain
Self-Aligning
Press-Fit
16 mm
16.03 mm
16.08 mm
1796
1200
23.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성