目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
PPC. - Pneumatic clamps heavy-duty series
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
PPC.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/ppc/ep_asmtab.prj},{NB=Pneumatic clamps heavy-duty series PPC.1000-EPM (0)},{MODELLO=1000/EPM},{EQUIPAGGIAMENTO=Cilindro pneumatico magnetico},{A=410},{B=146,5},{C=80},{D=80},{E=90},{F=155},{G=65},{H=65},{I=12,5},{L=25},{M=20},{N=13},{O=48},{P=102},{Q=10,5},{R=1/4\"},{FH=1000},{FS=320},{GR=6500},{PPATH=ep_asmtpl.prj},{CODE=GG.AO600},{DESCRIPTION=PPC.1000-EPM},{POS=0},{DIM01=102},{DIM02=90},{DIM03=20},{DIM04=10.5},{DIM05=G1/4},{DIM06=146.5},{DIM07=80},{DIM08=25},{DIM09=13},{DIM10=80},{DIM11=410},{DIM12=155},{DIM13=65},{DIM14=12.5},{DIM15=65},{DIM16=48},{WEIGHT=6500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b1
[mm]
DIM02
b2
[mm]
DIM03
b3
[mm]
DIM04
d1
[mm]
DIM05
d2
ⁿ/ₐ
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
h4
[mm]
DIM10
l
[mm]
DIM11
l1
[mm]
DIM12
l2
[mm]
DIM13
m1
[mm]
DIM14
m2
[mm]
DIM15
m3
[mm]
DIM16
m4
[mm]
WEIGHT
Weight
[g]
Pneumatic clamps heavy-du...
GG.AO600
PPC.1000-EPM
102
90
20
10.5
G1/4
146.5
80
25
13
80
410
155
65
12.5
65
48
6500
Pneumatic clamps heavy-du...
GG.AO620
PPC.2000-EPM
112
100
20
10.5
G3/8
171.5
90
35
13
100
487
176
70
15
70
56
9500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表