POSJAM - Plastic Spherical Pillow Block Bearings, Housing: Reinforced Thermoplastic, Ball: B15/16 Bearing Thermoplastic
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Bearings
Powered by
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/bearings/mi49.prj},{NB=PSJAM-12},{PN=PSJAM-12},{DES=Plastic Spherical Pillow Block Bearing},{CN=Master Inch/Metric Catalog},{CP=I49},{MAT=Reinforced Thermoplastic},{BALLMAT=B15/16 Bearing Thermoplastic},{D1=12},{B=16},{C1=12.0},{DK=22.2},{H1=14},{M=35},{D3=5.5},{A=60},{C=6},{R2=28},{H2=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Housing Material
ⁿ/ₐ
BALLMAT
Ball Material
ⁿ/ₐ
D1
Bore Diameter d1
[mm]
B
Outer Ring Width
[mm]
C1
Inner Ring Width c1
[mm]
DK
Spherical Diameter dk
[mm]
H1
Height h1
[mm]
M
Length m
[mm]
D3
Diameter d3
[mm]
A
Length a
[mm]
C
Thickness c
[mm]
R2
Radius
[mm]
H2
Height h2
[mm]
PSJAM-05
PSJAM-05
Plastic Spherical Pillow ...
Master Inch/Metric Catalo...
Reinforced Thermoplastic
B15/16 Bearing Thermoplas...
5
8
6.0
11.1
7
25
4.5
36
3
14
14
PSJAM-06
PSJAM-06
Plastic Spherical Pillow ...
Master Inch/Metric Catalo...
Reinforced Thermoplastic
B15/16 Bearing Thermoplas...
6
9
7.0
12.7
10
33
4.5
44
4
20
20
PSJAM-08
PSJAM-08
Plastic Spherical Pillow ...
Master Inch/Metric Catalo...
Reinforced Thermoplastic
B15/16 Bearing Thermoplas...
8
12
9.0
15.8
10
33
4.5
44
4
20
20
PSJAM-10
PSJAM-10
Plastic Spherical Pillow ...
Master Inch/Metric Catalo...
Reinforced Thermoplastic
B15/16 Bearing Thermoplas...
10
14
10.5
19.0
14
35
5.5
60
6
28
28
PSJAM-12
PSJAM-12
Plastic Spherical Pillow ...
Master Inch/Metric Catalo...
Reinforced Thermoplastic
B15/16 Bearing Thermoplas...
12
16
12.0
22.2
14
35
5.5
60
6
28
28
PSJAM-14
PSJAM-14
Plastic Spherical Pillow ...
Master Inch/Metric Catalo...
Reinforced Thermoplastic
B15/16 Bearing Thermoplas...
14
19
13.5
25.4
18
60
6.5
80
6
36
36
PSJAM-16
PSJAM-16
Plastic Spherical Pillow ...
Master Inch/Metric Catalo...
Reinforced Thermoplastic
B15/16 Bearing Thermoplas...
16
21
15.0
28.5
18
60
6.5
80
6
36
36
PSJAM-18
PSJAM-18
Plastic Spherical Pillow ...
Master Inch/Metric Catalo...
Reinforced Thermoplastic
B15/16 Bearing Thermoplas...
18
23
16.5
31.7
22
68
8.5
88
9
44
44
PSJAM-20
PSJAM-20
Plastic Spherical Pillow ...
Master Inch/Metric Catalo...
Reinforced Thermoplastic
B15/16 Bearing Thermoplas...
20
25
18.0
34.9
22
68
8.5
88
9
44
44
PSJAM-22
PSJAM-22
Plastic Spherical Pillow ...
Master Inch/Metric Catalo...
Reinforced Thermoplastic
B15/16 Bearing Thermoplas...
22
28
20.0
38.1
24
74
8.5
97
9
48
48
PSJAM-25
PSJAM-25
Plastic Spherical Pillow ...
Master Inch/Metric Catalo...
Reinforced Thermoplastic
B15/16 Bearing Thermoplas...
25
31
22.0
42.8
27
86
8.5
110
10
54
54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表