您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
POLYPAC® - Balsele with Back-up Ring - Single acting compact seal with back-up ring from fabric reinforced NBR + POM material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
POLYPAC® - Balsele
POLYPAC® - Balsele with Back-up Ring
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/polypac_balsele/balsele_stuetzring/balsele_r_tab.prj},{NB=RUM1E0635-N8C0 (01)},{PARTNO=RUM1E0635},{IDNR=},{OM=POM},{AMX=*},{DN=63.50},{D1=77.78},{L=11.50},{B=10.70},{NUT=0},{MD=0-40},{DRUCK=1},{MC=NBR + cotton fabric},{PRN=B 306250/NEI},{PPATH=balsele_r_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter h11
[mm]
D1
Groove Diameter H11
[mm]
L
Groove Width +0.1
[mm]
B
Ring Width
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
MC
Seal Material
ⁿ/ₐ
AM
Note
ⁿ/ₐ
PRN
Description
ⁿ/ₐ
RUM3E0120-N8C0
RUM3E0120
12.00
23.00
7.50
6.80
0-40
0.400
NBR + cotton fabric
Split groove
B 090047/NEI
RUM1E0150-N8C0
RUM1E0150
15.00
27.00
7.00
6.30
0-40
0.400
NBR + cotton fabric
Split groove
B 106059/NEI
RUM1E0160-N8C0
RUM1E0160
16.00
24.00
7.00
6.50
0-40
0.400
NBR + cotton fabric
Split groove
B 094063/NEI
RUM2E0160-N8C0
RUM2E0160
16.00
28.00
7.50
6.90
0-40
0.400
NBR + cotton fabric
Split groove
B 110062/NEI
RUM4E0180-N8C0
RUM4E0180
18.00
28.00
6.30
5.70
0-40
0.400
NBR + cotton fabric
Split groove
B 110070/NEI
RUM5E0180-N8C0
RUM5E0180
18.00
30.00
7.50
6.90
0-40
0.400
NBR + cotton fabric
Split groove
B 118070/NEI
RUM2E0200-N8C0
RUM2E0200
20.00
28.00
6.30
5.70
0-40
0.400
NBR + cotton fabric
Split groove
B 110078/1/NEI
RUM1E0200-N8C0
RUM1E0200
20.00
28.00
7.00
6.50
0-40
0.400
NBR + cotton fabric
Split groove
B 110078/NEI
RUM3E0200-N8C0
RUM3E0200
20.00
30.00
8.50
7.60
0-40
0.400
NBR + cotton fabric
Split groove
B 118078/NEI
RUM1E0220-N8C0
RUM1E0220
22.00
30.00
7.00
6.50
0-40
0.400
NBR + cotton fabric
Split groove
B 118086/NEI
RUM2E0220-N8C0
RUM2E0220
22.00
32.00
10.00
9.00
0-40
0.400
NBR + cotton fabric
Split groove
B 125086/NEI
RUM3E0220-N8C0
RUM3E0220
22.00
34.00
9.50
8.90
0-40
0.400
NBR + cotton fabric
Split groove
B 133086/NEI
RUM4E0220-N8C0
RUM4E0220
22.00
35.00
10.00
9.20
0-40
0.400
NBR + cotton fabric
Split groove
B 137086/NEI
RUM0E0250-N8C0
RUM0E0250
25.00
33.00
6.40
5.80
0-40
0.400
NBR + cotton fabric
Split groove
B 129098/1/NEI
RUM1E0250-N8C0
RUM1E0250
25.00
35.00
9.00
8.40
0-40
0.400
NBR + cotton fabric
Split groove
B 137098/NEI
RUM2E0250-N8C0
RUM2E0250
25.00
38.00
10.00
9.15
0-40
0.400
NBR + cotton fabric
Split groove
B 149098/NEI
RUM2E0254-N8C0
RUM2E0254
25.40
38.10
10.00
9.20
0-40
0.400
NBR + cotton fabric
Split groove
B 150100/NEI
RUM0E0280-N8C0
RUM0E0280
28.00
36.00
6.40
5.80
0-40
0.400
NBR + cotton fabric
Split groove
B 141110/NEI
RUM1E0280-N8C0
RUM1E0280
28.00
38.00
8.00
7.40
0-40
0.400
NBR + cotton fabric
Split groove
B 149110/1/NEI
RUM2E0280-N8C0
RUM2E0280
28.00
40.00
9.50
8.90
0-40
0.400
NBR + cotton fabric
Split groove
B 157110/NEI
RUM3E0280-N8C0
RUM3E0280
28.00
41.00
10.00
9.30
0-40
0.400
NBR + cotton fabric
Split groove
B 161110/NEI
RUM0E0285-N8C0
RUM0E0285
28.57
39.68
9.25
8.50
0-40
0.400
NBR + cotton fabric
Split groove
B 156112/NEI
RUM0E0300-N8C0
RUM0E0300
30.00
38.00
6.40
5.80
0-40
0.400
NBR + cotton fabric
Split groove
B 149118/NEI
RUM3E0300-N8C0
RUM3E0300
30.00
40.00
7.50
6.80
0-40
0.400
NBR + cotton fabric
Split groove
B 157118/NEI
RUM4E0300-N8C0
RUM4E0300
30.00
40.00
10.50
9.80
0-40
0.400
NBR + cotton fabric
Split groove
B 157118/1/NEI
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Scraper WRM - Single acting Scraper from NBR material
Trelleborg
21.07.2023
POLYPAC® - Balsele - Single acting compact seal without back-up ring from f...
Trelleborg
01.02.2018
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Rod According to ISO 10...
Trelleborg
21.07.2023
HiMod® Slydring® - Slydring® - HiMod® Slydring® for Rod Non ISO 10766
Trelleborg
21.07.2023
Turcon® Glyd Ring® - Piston, double actions sealing elements from Turcon® a...
Trelleborg
21.07.2023
Rod seal Type ARUP - Rod seal Type ARUP from Polyurethan
Trelleborg
21.07.2023
Turcon® AQ-Seal®5 Bean Seal - Rod seal, double acting sealing element from ...
Trelleborg
21.07.2023
Scraper WSA - Single acting Scraper with Metal Case for open Groove Assembl...
Trelleborg
01.02.2018
Rubber Fabric Compact Polypac® DUOPAC Type DPS - Piston, double acting rubb...
Trelleborg
21.07.2023
GP Blanking screws - GP Blanking screws
VOSS
14.04.2021
OR - O-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
730
Hallite
05.03.2024
Zurcon® Buffer Seal - Rod seal, single acting sealing element from Turcon® ...
Trelleborg
01.02.2018
Zurcon® Scraper DA 22 - Double-acting Scraper from Zurcon® Polyurethan mate...
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表