您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
PMMD - Magnum suction cup-holders double springing
Gamavuoto
SUCTION CUP-HOLDER
Powered by
CAD模型選擇
{gamavuoto/portaventose/magnum_doppio_molleggio.prj},{NB=PMMD090C70},{NAME=pmmd090c70},{INAME=pmmd090c70},{SHA256=9u4mSG4Se504mGsY6mOU9sDwVR9ByRh5QinmjYYSA/o=},{NNCUSTOM=PMMD},{NTCUSTOM=Portaventosa Magnum Doppio Molleggio},{NBCUSTOM=PMMD090C70},{LINACUSTOM=PMMD090C70},{STEPFILE=PMMD090C70},{PNGFILE=pag_155},{DWGFILE=PMMDxxxC70},{CODE=PMMD090C70},{A=17.5},{B=90},{C=35x2},{D=225.5},{E=G1/4\"},{F=The disk or the suction cup are not included.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Part Number
ⁿ/ₐ
A
H Suction Cups
[mm]
B
Ø Suction Cups
[mm]
C
Stroke
[mm]
D
L
[mm]
E
Threaded connection
ⁿ/ₐ
F
Note
ⁿ/ₐ
PMMD090C70
PMMD090C70
17.5
90
35x2
225.5
G1/4"
The disk or the suction c...
PMMD120C70
PMMD120C70
17.0
120
35x2
225.0
G1/4"
The disk or the suction c...
PMMD160C70
PMMD160C70
24.0
160
35x2
232.0
G1/4"
The disk or the suction c...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PMD - Magnum suction cup-holders simple
Gamavuoto
20.05.2021
03074 - Spring plungers smooth version, double-sided
norelem
30.05.2024
Dummy EPS midi XYZ PDL30+PDL40 ES30 ES20 - Electrical XYZ - handling
Afag
09.11.2023
FEG-HE - Manuel pick of unit
Afag
13.12.2021
WEH46-47 - Standard Type,Double Layer Vacuum Sucker,Side Pipe Spring Type
Yiheda 3D Electronic Gallery
09.05.2024
VDS - Disc Suction Cup
Gamavuoto
23.04.2024
C-MACAT - C-VALUE Shock Absorbers - Double-stage Type
Misumi
28.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表