Plugs, with O-ring
Riegler
Pneumatic products
Screw fittings and connectors
Standard screw fittings
Nickel-plated brass
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/standardverschraubungen/messing-vernickelt/verschstopfen_mor.prj},{NB=233.02-N},{IDNR=},{ARTNR=233.02-N},{G=G 1/8},{L1=9.5},{L2=7.0},{IS=3.0},{NDM=9.728},{TYPE=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
IS
Hexagon socket head
[mm]
233.01-N
233.01-N
M5
6.5
4.0
2.5
233.02-N
233.02-N
G 1/8
9.5
7.0
3.0
233.03-N
233.03-N
G 1/4
11.0
8.0
6.0
233.04-N
233.04-N
G 3/8
12.5
9.0
8.0
233.05-N
233.05-N
G 1/2
14.5
11.0
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表