Plugs for couplings DN 7.2 - DN 7.8, brass with a bare metal surface, female
Riegler
AirSentials
Hose couplings
Stems and plugs for couplings DN 7.2 - DN 7.8, »connect line« Series
Brass with a bare metal surface
Powered by
CAD模型選擇
{riegler/airsentials/05-schlauchkupplungen/einstecktuelle_und_nippel_nw7_2-serie-connect-line/mes-blank/nippel_nw7.2_mb_inn.prj},{NB=243.55},{ARTNR=243.55},{A=Nippel G 1/4 innen},{SW=17},{L=32.0},{L1=10.0},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
A
Designation
ⁿ/ₐ
SW
[mm]
L
[mm]
L1
[mm]
243.54
243.54
Plugs, G 1/8 female
14
31.0
9.0
243.55
243.55
Plugs, G 1/4 female
17
32.0
10.0
243.56
243.56
Plugs, G 3/8 female
19
32.0
10.0
243.57
243.57
Plugs, G 1/2 female
24
34.0
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表