slovenčina
English
Plate wheels simplex 1 3/4"x1 1/4" (28 B-1)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/simplex_plate_wheels_28b_1.prj},{NB=555229},{NAME=Plate wheel simplex 1 3/4\"x1 1/4\" Z23},{Z=23},{DE=345.0},{DP=326.44},{CNSORDERNO=555229},{D1=30},{KG=17.42},{B1=26.8},{C=5},{R3=44},{CNSORDERNO2=201440023}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
555214
Plate wheel simplex 1 3/4...
8
132.0
116.15
555214
20
1.71
26.8
5
44
555215
Plate wheel simplex 1 3/4...
9
146.0
129.96
555215
20
2.26
26.8
5
44
555216
Plate wheel simplex 1 3/4...
10
160.0
143.85
555216
20
2.88
26.8
5
44
555217
Plate wheel simplex 1 3/4...
11
174.0
157.77
555217
25
3.53
26.8
5
44
555218
Plate wheel simplex 1 3/4...
12
188.0
171.74
555218
25
4.29
26.8
5
44
555219
Plate wheel simplex 1 3/4...
13
204.0
185.75
555219
25
5.12
26.8
5
44
555220
Plate wheel simplex 1 3/4...
14
218.0
199.76
555220
25
6.03
26.8
5
44
555221
Plate wheel simplex 1 3/4...
15
232.0
213.79
555221
25
7.01
26.8
5
44
555222
Plate wheel simplex 1 3/4...
16
246.0
227.84
555222
30
8.02
26.8
5
44
555223
Plate wheel simplex 1 3/4...
17
260.0
241.90
555223
30
9.14
26.8
5
44
555224
Plate wheel simplex 1 3/4...
18
274.0
255.98
555224
30
10.34
26.8
5
44
555225
Plate wheel simplex 1 3/4...
19
289.0
270.06
555225
30
11.61
26.8
5
44
555226
Plate wheel simplex 1 3/4...
20
303.0
284.15
555226
30
12.95
26.8
5
44
555227
Plate wheel simplex 1 3/4...
21
317.0
298.24
555227
30
14.37
26.8
5
44
555228
Plate wheel simplex 1 3/4...
22
331.0
312.34
555228
30
15.86
26.8
5
44
555229
Plate wheel simplex 1 3/4...
23
345.0
326.44
555229
30
17.42
26.8
5
44
555230
Plate wheel simplex 1 3/4...
24
359.0
340.55
555230
30
19.05
26.8
5
44
555231
Plate wheel simplex 1 3/4...
25
373.0
354.66
555231
30
20.76
26.8
5
44
555232
Plate wheel simplex 1 3/4...
26
387.0
368.77
555232
30
22.54
26.8
5
44
555233
Plate wheel simplex 1 3/4...
27
401.0
382.88
555233
30
24.39
26.8
5
44
555234
Plate wheel simplex 1 3/4...
28
416.0
397.00
555234
30
26.32
26.8
5
44
555235
Plate wheel simplex 1 3/4...
30
444.0
425.24
555235
30
30.38
26.8
5
44
555236
Plate wheel simplex 1 3/4...
32
472.0
453.49
555236
30
34.74
26.8
5
44
555237
Plate wheel simplex 1 3/4...
34
500.0
481.75
555237
30
39.38
26.8
5
44
555238
Plate wheel simplex 1 3/4...
35
514.0
495.88
555238
30
41.82
26.8
5
44
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表