slovenčina
English
Plate wheels duplex 3/8"x7/32" (06 B-2)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/duplex_plate_wheels_06b_2.prj},{NB=T14328},{NAME=Plate wheel duplex 3/8\"x7/32\" Z41},{Z=41},{DE=129.0},{DP=124.43},{CNSORDERNO=T14328},{D2=20},{KG=1.30},{B2=15.4},{B1=5.2},{C=1},{R3=10},{CNSORDERNO2=202330041}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D2
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
555859
Plate wheel duplex 3/8"x7...
8
28.6
24.89
555859
8
0.03
15.4
5.2
1
10
555860
Plate wheel duplex 3/8"x7...
9
31.5
27.85
555860
8
0.04
15.4
5.2
1
10
555861
Plate wheel duplex 3/8"x7...
10
34.5
30.82
555861
8
0.05
15.4
5.2
1
10
T14298
Plate wheel duplex 3/8"x7...
11
37.5
33.80
T14298
10
0.06
15.4
5.2
1
10
T14299
Plate wheel duplex 3/8"x7...
12
40.5
36.80
T14299
10
0.08
15.4
5.2
1
10
T14300
Plate wheel duplex 3/8"x7...
13
43.5
39.80
T14300
10
0.10
15.4
5.2
1
10
T14301
Plate wheel duplex 3/8"x7...
14
46.5
42.80
T14301
10
0.12
15.4
5.2
1
10
T14302
Plate wheel duplex 3/8"x7...
15
49.5
45.81
T14302
10
0.14
15.4
5.2
1
10
T14303
Plate wheel duplex 3/8"x7...
16
52.5
48.82
T14303
12
0.16
15.4
5.2
1
10
T14304
Plate wheel duplex 3/8"x7...
17
55.5
51.83
T14304
12
0.19
15.4
5.2
1
10
T14305
Plate wheel duplex 3/8"x7...
18
58.6
54.85
T14305
12
0.21
15.4
5.2
1
10
T14306
Plate wheel duplex 3/8"x7...
19
61.6
57.87
T14306
12
0.24
15.4
5.2
1
10
T14307
Plate wheel duplex 3/8"x7...
20
64.6
60.89
T14307
12
0.27
15.4
5.2
1
10
T14308
Plate wheel duplex 3/8"x7...
21
67.6
63.91
T14308
12
0.30
15.4
5.2
1
10
T14309
Plate wheel duplex 3/8"x7...
22
70.6
66.93
T14309
12
0.34
15.4
5.2
1
10
T14310
Plate wheel duplex 3/8"x7...
23
73.7
69.95
T14310
12
0.37
15.4
5.2
1
10
T14311
Plate wheel duplex 3/8"x7...
24
76.7
72.97
T14311
12
0.41
15.4
5.2
1
10
T14312
Plate wheel duplex 3/8"x7...
25
79.7
76.00
T14312
12
0.45
15.4
5.2
1
10
T14313
Plate wheel duplex 3/8"x7...
26
82.7
79.02
T14313
16
0.48
15.4
5.2
1
10
T14314
Plate wheel duplex 3/8"x7...
27
85.7
82.04
T14314
16
0.53
15.4
5.2
1
10
T14315
Plate wheel duplex 3/8"x7...
28
88.8
85.07
T14315
16
0.57
15.4
5.2
1
10
T14316
Plate wheel duplex 3/8"x7...
29
91.8
88.09
T14316
16
0.62
15.4
5.2
1
10
T14317
Plate wheel duplex 3/8"x7...
30
94.8
91.12
T14317
16
0.66
15.4
5.2
1
10
T14318
Plate wheel duplex 3/8"x7...
31
97.9
94.15
T14318
16
0.71
15.4
5.2
1
10
T14319
Plate wheel duplex 3/8"x7...
32
100.9
97.17
T14319
16
0.77
15.4
5.2
1
10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表