您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Pipe - SitaPipe Stainless steel
Sita
Accessories
Supplies
Powered by
CAD模型選擇
{sita/accessories/f/sita_attika_rohr.prj},{NB=Sita 70001120 (300)},{PREVIEW=sita_attika_rohr.png},{ARTNR=70001120},{LOGLEVEL=300},{DESC=SitaAttika Rohrsystem, Edelstahlrohr mit Steckmuffe, DN 100/110 mm, 2000 mm lang},{DN=100},{OD=110},{MAT=Edelstahl rostfrei},{WN=1.4301},{F=Silber},{OF=Glatt/Gebeizt},{L=2000},{BK=Euroklasse A1 / A1 nicht brennbar},{INFO=Link},{X1=112.600},{X2=122.800},{X3=115.800},{X4=2.000},{X5=3.500},{X6=4.000},{X7=1.500},{X8=10.823},{X9=4.500},{X10=15.000},{X11=62.000},{X12=100.000},{X13=9.385},{X14=4.000},{VERS=3},{ARTNR1=70001120}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
MAT
Material
ⁿ/ₐ
WN
Material number
ⁿ/ₐ
F
Color
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
L
Length
[mm]
BK
Material class
ⁿ/ₐ
SitaPipe Stainless steel ...
70005005
SitaPipe stainless steel,...
50
50
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
500
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70005010
SitaPipe stainless steel,...
50
50
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
1000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70005020
SitaPipe stainless steel,...
50
50
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
2000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70005030
SitaPipe stainless steel,...
50
50
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
3000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70007505
SitaPipe stainless steel,...
70
75
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
500
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70007510
SitaPipe stainless steel,...
70
75
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
1000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70007520
SitaPipe stainless steel,...
70
75
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
2000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70007530
SitaPipe stainless steel,...
70
75
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
3000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70007540
SitaPipe stainless steel,...
70
75
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
4000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70007550
SitaPipe stainless steel,...
70
75
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
5000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70007560
SitaPipe stainless steel,...
70
75
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
6000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70001105
SitaPipe stainless steel,...
100
110
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
500
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70001110
SitaPipe stainless steel,...
100
110
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
1000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70001115
SitaPipe stainless steel,...
100
110
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
1500
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70001120
SitaPipe stainless steel,...
100
110
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
2000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70001130
SitaPipe stainless steel,...
100
110
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
3000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70001140
SitaPipe stainless steel,...
100
110
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
4000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70001150
SitaPipe stainless steel,...
100
110
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
5000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70001160
SitaPipe stainless steel,...
100
110
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
6000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70001205
SitaPipe stainless steel,...
125
125
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
500
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70001210
SitaPipe stainless steel,...
125
125
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
1000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70001220
SitaPipe stainless steel,...
125
125
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
2000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70001230
SitaPipe stainless steel,...
125
125
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
3000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70001250
SitaPipe stainless steel,...
125
125
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
5000
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70001605
SitaPipe stainless steel,...
150
160
Rust-proof stainless stee...
1.4301
Silver
Smooth/Treated
500
Euroclass A1 /A1 non-flam...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bend - SitaPipe Stainless steel
Sita
26.03.2024
Pipe clamp - SitaPipe Stainless steel
Sita
26.03.2024
Safety clamp - SitaPipe Stainless steel
Sita
26.03.2024
Reduction - SitaPipe Stainless steel
Sita
26.03.2024
Branch 87.5° - SitaPipe Stainless steel
Sita
26.03.2024
SitaRetention green roof shaft - Drainage
Sita
26.03.2024
Branch 45° - SitaPipe Stainless steel
Sita
26.03.2024
Cleaning pipe - SitaPipe Stainless steel
Sita
26.03.2024
Vapour barrier plate - SitaMore
Sita
26.03.2024
SitaEasy - Parapet outlet
Sita
26.03.2024
Expansion connection sleeve - SitaPipe Stainless steel
Sita
26.03.2024
PE connection pipe - SitaMore
Sita
26.03.2024
SitaCompact Angled - Balcony and terrace drainage rainwater outlet
Sita
26.03.2024
SitaCompact Fluid Vertical - Balcony and terrace drainage rainwater outlet
Sita
26.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表