目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
PIF - Insulation board with locating ring hole
Pedrotti
Normalised
Standard elements for injection and die casting molds
PIF Insulation board with locating ring hole
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/pif/pif.prj},{NB=PIF - 396x446 - PSXE(10)},{SER=396x446},{TYP=PSXE},{Y=396},{X=446},{X1=376},{X1X=376},{Y1=322},{Y1X=322},{D1=46},{D1X=46},{X2=-},{X2X=0},{Y2=-},{Y2X=0},{D2=-},{D2X=0},{X4=-},{X4X=0},{NV=-},{NVX=0},{X3=422},{Y3=372},{X5=-},{X5X=0.000},{NM=6},{NMX=6},{M=M5},{MX=5},{D4=-},{D4X=0},{S=10},{DF=11.8},{SF=6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
Y
[mm]
X
[mm]
X1
ⁿ/ₐ
Y1
ⁿ/ₐ
D1
ⁿ/ₐ
X2
ⁿ/ₐ
Y2
ⁿ/ₐ
D2
ⁿ/ₐ
X4
ⁿ/ₐ
NV
N°V
ⁿ/ₐ
X3
[mm]
Y3
[mm]
X5
[mm]
NM
N°M
[mm]
M
ⁿ/ₐ
D4
ⁿ/ₐ
S
[mm]
DF
[mm]
SF
[mm]
PIF - 156x156 - PS(6)
156x156
PS
156
156
-
-
-
76
110
17
-
4
92
140
-
4
M4
90
6
9.6
5
PIF - 156x156 - PF(6)
156x156
PF
156
156
-
-
-
76
110
17
-
4
92
140
-
4
M4
-
6
9.6
5
PIF - 156x156 - PD(6)
156x156
PD
196
156
120
110
22
76
110
17
-
4
92
140
-
4
M4
-
6
9.6
5
PIF - 156x156 - PF-G(6)
156x156
PF-G
156
156
120
0
19
76
110
17
-
4
92
140
-
4
M4
-
6
9.6
5
PIF - 156x156 - PSXE(6)
156x156
PSXE
156
156
120
110
27
-
-
-
-
-
92
140
-
4
M4
-
6
9.6
5
PIF - 156x156 - PS(8)
156x156
PS
156
156
-
-
-
76
110
17
-
4
92
140
-
4
M4
90
8
9.6
5
PIF - 156x156 - PF(8)
156x156
PF
156
156
-
-
-
76
110
17
-
4
92
140
-
4
M4
-
8
9.6
5
PIF - 156x156 - PD(8)
156x156
PD
196
156
120
110
22
76
110
17
-
4
92
140
-
4
M4
-
8
9.6
5
PIF - 156x156 - PF-G(8)
156x156
PF-G
156
156
120
0
19
76
110
17
-
4
92
140
-
4
M4
-
8
9.6
5
PIF - 156x156 - PSXE(8)
156x156
PSXE
156
156
120
110
27
-
-
-
-
-
92
140
-
4
M4
-
8
9.6
5
PIF - 156x156 - PS(10)
156x156
PS
156
156
-
-
-
76
110
17
-
4
92
140
-
4
M4
90
10
9.6
5
PIF - 156x156 - PF(10)
156x156
PF
156
156
-
-
-
76
110
17
-
4
92
140
-
4
M4
-
10
9.6
5
PIF - 156x156 - PD(10)
156x156
PD
196
156
120
110
22
76
110
17
-
4
92
140
-
4
M4
-
10
9.6
5
PIF - 156x156 - PF-G(10)
156x156
PF-G
156
156
120
0
19
76
110
17
-
4
92
140
-
4
M4
-
10
9.6
5
PIF - 156x156 - PSXE(10)
156x156
PSXE
156
156
120
110
27
-
-
-
-
-
92
140
-
4
M4
-
10
9.6
5
PIF - 156x196 - PS(6)
156x196
PS
156
196
-
-
-
116
110
17
-
4
132
140
-
4
M4
90
6
9.6
5
PIF - 156x196 - PF(6)
156x196
PF
156
196
-
-
-
116
110
17
-
4
132
140
-
4
M4
-
6
9.6
5
PIF - 156x196 - PD(6)
156x196
PD
196
196
160
110
22
116
110
17
-
4
132
140
-
4
M4
-
6
9.6
5
PIF - 156x196 - PF-G(6)
156x196
PF-G
156
196
160
0
19
116
110
17
-
4
132
140
-
4
M4
-
6
9.6
5
PIF - 156x196 - PSXE(6)
156x196
PSXE
156
196
160
110
27
-
-
-
-
-
132
140
-
4
M4
-
6
9.6
5
PIF - 156x196 - PS(8)
156x196
PS
156
196
-
-
-
116
110
17
-
4
132
140
-
4
M4
90
8
9.6
5
PIF - 156x196 - PF(8)
156x196
PF
156
196
-
-
-
116
110
17
-
4
132
140
-
4
M4
-
8
9.6
5
PIF - 156x196 - PD(8)
156x196
PD
196
196
160
110
22
116
110
17
-
4
132
140
-
4
M4
-
8
9.6
5
PIF - 156x196 - PF-G(8)
156x196
PF-G
156
196
160
0
19
116
110
17
-
4
132
140
-
4
M4
-
8
9.6
5
PIF - 156x196 - PSXE(8)
156x196
PSXE
156
196
160
110
27
-
-
-
-
-
132
140
-
4
M4
-
8
9.6
5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表