目錄: Industrial Filtration
Created: 15.05.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Industrial Filtration
Pi 480 - Line filter - Nominal pressure 450/250 bar (6425/3570 psi), nominal size 40 up to 250
Industrial Filtration
Hydraulic Filters
High Pressure Filter
Powered by
CAD模型選擇
{filtration/pressure_filters/high_pressure_filters/pi_480_asmtab.prj},{NB=PI48006-060/G1(100)},{TYPE=Pi 48006},{TYPENB=PI48006},{SIZE=63},{WP=450 bar (6425 psi)},{OT=-10 to 120},{FE=},{FEPDF=Data sheets filter elements},{CX=G1},{SYM=060},{SM=},{FL=other},{DC=},{WORKSPACE=1},{A=60},{B=27.5},{C=262},{D=100},{E=80},{F=70},{G=70},{H=120},{J=M 8},{K=108},{L=95},{M=5},{N=30.0},{OSW=30},{PDF=Download},{LINK=Webpage},{DESCRLONG=High performance filters for modern hydraulic systems},{DESCRSHORT=High Pressure Filter},{SIZECFG=63},{PPATH=pi_480/pi_480_asmtpl.prj},{X=1},{Y=2},{STEPX=0},{YAXIS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number complete filter
ⁿ/ₐ
TYPE
Filter type name
ⁿ/ₐ
SIZE
Nominal size
[l/min]
WP
Operating pressure
ⁿ/ₐ
OT
Operating temperature
[°C]
FL
Flange connection
ⁿ/ₐ
PIS
Maintenance indicator type
ⁿ/ₐ
DESCRLONG
Description long
ⁿ/ₐ
DESCRSHORT
Description short
ⁿ/ₐ
PI48004-060/G1/2
PI48004-060/G1/2
Pi 48004
40
450 bar (6425 psi)
-10 to 120
other
without Varation
High performance filters ...
High Pressure Filter
PI48006-060/G1
PI48006-060/G1
Pi 48006
63
450 bar (6425 psi)
-10 to 120
other
without Varation
High performance filters ...
High Pressure Filter
PI48010-060/G1
PI48010-060/G1
Pi 48010
100
450 bar (6425 psi)
-10 to 120
other
without Varation
High performance filters ...
High Pressure Filter
PI48016-060/G1 1/2
PI48016-060/G1 1/2
Pi 48016
160
250 bar (3570 psi)
-10 to 120
other
without Varation
High performance filters ...
High Pressure Filter
PI48025-060/G1 1/2
PI48025-060/G1 1/2
Pi 48025
250
250 bar (3570 psi)
-10 to 120
other
without Varation
High performance filters ...
High Pressure Filter
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表