slovenčina
English
PDT/PST-TLSK - Swivel castor with total lock
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-TLS
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_pd/pd_tls/pdt_pst_tlsk_asmtab.prj},{NB=PST 125 TLSK},{ORDERNO=PST 125 TLSK},{WDAB=125x50},{LC=700},{H=164},{TP=134x110},{HS=105x80},{HD=10.5},{SR=165.0},{WB=Ball bearing},{WHEEL=125 TLSK 20},{VER=2},{VER1=2},{PPATH=parts/pd_tls_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
PDT 125 TLSK
PDT 125 TLSK
125x50
450
174
135x110
105x80
10.5
170.0
Ball bearing
PST 125 TLSK
PST 125 TLSK
125x50
700
164
134x110
105x80
10.5
165.0
Ball bearing
PDT 150 TLSK
PDT 150 TLSK
150x50
450
195
135x110
105x80
12.5
140.0
Ball bearing
PST 150 TLSK
PST 150 TLSK
150x50
700
203
135x110
105x80
12.5
170.0
Ball bearing
PDT 200 TLSK
PDT 200 TLSK
200x50
700
250
135x110
105x80
12.5
170.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表