Parallel pins DIN EN ISO 8734
MBO Oßwald
Parallel pins
Powered by
CAD모델 선택
{mbo_osswald/zylinderstifte/zylinderstifte20din20en20iso208734.prj},{NB=11 16 0006 0035/001},{PREVIEW=../_pool_/cc/23/zylinderstift_700x700px.png},{REF=11 16 0006 0035/001},{IDENT=Zylinderstift DIN EN ISO 8734 B 6 x 35 Stahl blank},{SIZE=B 6 x 35},{MATERIAL=Stahl},{SURFACE=blank, Oberflächenrauheit Ra = 0,8 µm},{D=6},{L=35},{LMIN=34,5},{LMAX=35,5},{CCA=1,2},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/zylinderstift-din-en-iso-8734-b-6-x-35-stahl-blank-oberflaechenrauheit-ra-0-8-m},{DEFAULTSORTATTR=6556}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D
d
[mm]
L
l
[mm]
LMIN
l min.
[mm]
LMAX
l max.
[mm]
CCA
c ≈
[mm]
10 16 0001 0003/001
10 16 0001 0003/001
Parallel pin DIN EN ISO 8...
A 1 x 3
Steel
bright, surface roughness...
1
3
2,75
3,25
0,2
10 16 0001 0004/001
10 16 0001 0004/001
Parallel pin DIN EN ISO 8...
A 1 x 4
Steel
bright, surface roughness...
1
4
3,75
4,25
0,2
10 16 0001 0005/001
10 16 0001 0005/001
Parallel pin DIN EN ISO 8...
A 1 x 5
Steel
bright, surface roughness...
1
5
4,75
5,25
0,2
10 16 0001 0006/001
10 16 0001 0006/001
Parallel pin DIN EN ISO 8...
A 1 x 6
Steel
bright, surface roughness...
1
6
5,75
6,25
0,2
10 16 0001 0008/001
10 16 0001 0008/001
Parallel pin DIN EN ISO 8...
A 1 x 8
Steel
bright, surface roughness...
1
8
7,75
8,25
0,2
10 16 0001 0010/001
10 16 0001 0010/001
Parallel pin DIN EN ISO 8...
A 1 x 10
Steel
bright, surface roughness...
1
10
9,75
10,25
0,2
10 16 0015 0004/001
10 16 0015 0004/001
Parallel pin DIN EN ISO 8...
A 1,5 x 4
Steel
bright, surface roughness...
1,5
4
3,75
4,25
0,3
10 16 0015 0005/001
10 16 0015 0005/001
Parallel pin DIN EN ISO 8...
A 1,5 x 5
Steel
bright, surface roughness...
1,5
5
4,75
5,25
0,3
10 16 0015 0006/001
10 16 0015 0006/001
Parallel pin DIN EN ISO 8...
A 1,5 x 6
Steel
bright, surface roughness...
1,5
6
5,75
6,25
0,3
10 16 0015 0008/001
10 16 0015 0008/001
Parallel pin DIN EN ISO 8...
A 1,5 x 8
Steel
bright, surface roughness...
1,5
8
7,75
8,25
0,3
10 16 0015 0010/001
10 16 0015 0010/001
Parallel pin DIN EN ISO 8...
A 1,5 x 10
Steel
bright, surface roughness...
1,5
10
9,75
10,25
0,3
10 16 0015 0012/001
10 16 0015 0012/001
Parallel pin DIN EN ISO 8...
A 1,5 x 12
Steel
bright, surface roughness...
1,5
12
11,5
12,5
0,3
10 16 0015 0014/001
10 16 0015 0014/001
Parallel pin DIN EN ISO 8...
A 1,5 x 14
Steel
bright, surface roughness...
1,5
14
13,5
14,5
0,3
10 16 0015 0016/001
10 16 0015 0016/001
Parallel pin DIN EN ISO 8...
A 1,5 x 16
Steel
bright, surface roughness...
1,5
16
15,5
16,5
0,3
10 16 0002 0005/001
10 16 0002 0005/001
Parallel pin DIN EN ISO 8...
A 2 x 5
Steel
bright, surface roughness...
2
5
4,75
5,25
0,35
10 16 0002 0006/001
10 16 0002 0006/001
Parallel pin DIN EN ISO 8...
A 2 x 6
Steel
bright, surface roughness...
2
6
5,75
6,25
0,35
10 16 0002 0008/001
10 16 0002 0008/001
Parallel pin DIN EN ISO 8...
A 2 x 8
Steel
bright, surface roughness...
2
8
7,75
8,25
0,35
10 16 0002 0010/001
10 16 0002 0010/001
Parallel pin DIN EN ISO 8...
A 2 x 10
Steel
bright, surface roughness...
2
10
9,75
10,25
0,35
10 16 0002 0012/001
10 16 0002 0012/001
Parallel pin DIN EN ISO 8...
A 2 x 12
Steel
bright, surface roughness...
2
12
11,5
12,5
0,35
10 16 0002 0014/001
10 16 0002 0014/001
Parallel pin DIN EN ISO 8...
A 2 x 14
Steel
bright, surface roughness...
2
14
13,5
14,5
0,35
10 16 0002 0016/001
10 16 0002 0016/001
Parallel pin DIN EN ISO 8...
A 2 x 16
Steel
bright, surface roughness...
2
16
15,5
16,5
0,35
10 16 0002 0018/001
10 16 0002 0018/001
Parallel pin DIN EN ISO 8...
A 2 x 18
Steel
bright, surface roughness...
2
18
17,5
18,5
0,35
10 16 0002 0020/001
10 16 0002 0020/001
Parallel pin DIN EN ISO 8...
A 2 x 20
Steel
bright, surface roughness...
2
20
19,5
20,5
0,35
10 16 0025 0006/001
10 16 0025 0006/001
Parallel pin DIN EN ISO 8...
A 2,5 x 6
Steel
bright, surface roughness...
2,5
6
5,75
6,25
0,4
10 16 0025 0008/001
10 16 0025 0008/001
Parallel pin DIN EN ISO 8...
A 2,5 x 8
Steel
bright, surface roughness...
2,5
8
7,75
8,25
0,4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN 6325 - Parallel pins, hardened, tolerance zone m6
Fabory
13.02.2023
Parallel pins DIN EN ISO 2338
MBO Oßwald
08.10.2021
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
2351.1. - Dowel pin according to DIN EN ISO 8734
FIBRO
22.11.2023
KCL - Male Elbow
SMC
23.11.2021
Dowel pins / cylindrical pins - Draggabal DIN 7979
DOCERAM
12.01.2023
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
SCSF - Dowel pin DIN 6325/ISO 8734
RCM
04.04.2022
BN 857 - Parallel pins hardened, ground (DIN 6325; ~ISO 8734), steel harden...
Bossard Catalog
31.10.2023
DIN ≈6325 - Parallel pins, hardened, tolerance zone m6
Fabory
13.02.2023
03320 - Cylindrical pins to DIN 6325
norelem
30.05.2024
K1908 - Cylindrical pins to DIN 6325
KIPP
27.05.2024
DIN 7984 - Hexagon socket head cap screws with low head
Fabory
21.04.2022
Reference 62703 - Parallel pin - ISO 2338 DIN 7 - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
26.02.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성