目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Padlock barrier for switch [EC002051]
Eaton's CAD
Industrial control, drives, automation and sensors
Motor protection and overload relays
23238
Powered by
CAD模型選擇
{eaton_cad/23126/23144/23238/24103.prj},{NB=225526},{PLID=225526},{NETTO_WEIGHT=0.080},{EF006539=3},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/4d/e5/c4/24103_preview_10.png},{MANUTYPEDESC=SVB-PKZ4-CI},{DESCSHORT=Padlocking feature, for PKZ0/4 in the K4 enclosure},{DESCLONG=Padlocking feature for max. 3 padlocks, lockable in O position of the PKZM4 switch, can be used for enclosure CI-K4-PKZ4-G®},{INTNO=4015082255268},{ECLASS_13_0=Padlock barrier for switch [ACN994016]},{ETIM_9_0=Padlock barrier for switch [EC002051]},{EF006540=2 - 4},{EF005040=false},{EF002169=Polycarbonate (PC)},{DATA_SHEET=Data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF006539
Max. number of padlocks
ⁿ/ₐ
EF006540
Suitable for shackle diameter
[mm]
EF005040
With label area
ⁿ/ₐ
EF002169
Material
ⁿ/ₐ
225526
225526
SVB-PKZ4-CI
Padlocking feature, for P...
Padlocking feature for ma...
4015082255268
0.080
Padlock barrier for switc...
Padlock barrier for switc...
3
2 - 4
false
Polycarbonate (PC)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表