P1V-S Air motors - 20-1200W
PARKER AUTOMATION DIVISION EUROPE
Actuators
Air motors
P1V-S 20 -1200W
Powered by
CAD模型選擇
{parker_origa/aktorik/druckluftmotoren/p1vs/p1vs_asm.prj},{NB=P1V-S012A0N00(00)},{ZYL=12.00},{MOTORSIZE=012_120W},{FUNCTION=0},{OPTIONALFUNC=0},{FREESPEED=8},{CONNECT1=0},{B1=21.00},{B2=4.00},{B3=4.50},{B4=9.728},{B5=9.728},{B6=13.60},{B7=4.00},{B8=7.90},{SW=24.00},{SW1=4.00},{SW2=MIN},{SW3=12.50},{SW4=11.00},{SW5=9.50},{PPATH=p1vs_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ZYL
[mm]
MOTORSIZE
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
ⁿ/ₐ
P1V-S002A0130(00)
2.00
002_20W
0.000
70.500
13.500
13.500
4.000
--
P1V-S003BC100(00)
3.00
003_30W
103.500
74.000
13.500
13.500
4.000
--
P1V-S008A0Q00(00)
8.00
008_80W
107.500
53.000
16.000
13.500
6.000
--
P1V-S012A0N00(00)
12.00
012_120W
117.000
46.500
18.000
18.000
8.000
--
P1V-S020A0E50(00)
20.00
020_200W
127.000
63.500
24.000
24.000
10.000
--
P1V-S030A0E50(00)
30.00
030_300W
143.000
66.000
28.500
27.000
12.000
A4x4x20 DIN 6885
P1V-S060A0E00(00)
60.00
060_600W
165.500
66.000
31.500
30.000
14.000
A5x5x20 DIN 6885
P1V-S090A0C00(00)
90.00
090_900W
185.500
67.000
31.500
30.500
14.000
A5x5x20 DIN 6885
P1V-S120A0900(00)
120.00
120_1200W
197.000
65.000
37.500
35.000
19.000
A6x6x22 DIN 6885
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表