您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
OX22 - Olive
C Matic
Category Fittings
Compression Fittings
OX Line - 316l Stainless Steel Compression Fittings
Powered by
CAD模型選擇
{cmatic/typology/compression_fittings/ox_line_316l_stainless_steel_compression_fittings/ox22_olive.prj},{NB=X3120030},{NAME=X3120030},{CODE=X3120030},{TYPE=OX22 00 06},{MAT=316L Stainless Steel},{VAR_TUBO=6},{L1=6},{L1IN=.236},{G=0,8},{OZ=.028},{WT=-40 ÷ 250},{WTF=-40 ÷ 482},{WP=80},{WPP=1160},{CONF1=MOCA},{CONF3=RoHS},{AF=Food and Pharma industry and instrumentation},{NBCUSTOM=X3120030},{NNCUSTOM=OX22},{NTCUSTOM=Olive},{LINACUSTOM=X3120030},{STEPFILE=X3120030},{PNGFILE=OX22},{DWGFILE=OX22},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_TUBO
Øe Tube
[mm]
L1
[mm]
L1IN
[in]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
X3120010
X3120010
X3120010
OX22 00 04
316L Stainless Steel
4
5,5
.217
0,3
.011
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3120030
X3120030
X3120030
OX22 00 06
316L Stainless Steel
6
6
.236
0,8
.028
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3120040
X3120040
X3120040
OX22 00 08
316L Stainless Steel
8
5,7
.224
1
.035
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3120050
X3120050
X3120050
OX22 00 10
316L Stainless Steel
10
8
.315
2,2
.078
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3120060
X3120060
X3120060
OX22 00 12
316L Stainless Steel
12
8
.315
2,5
.088
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表