suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
OVF-13018 80 - Bracket in zinc-platend steel
Univer
Cylinders
Oval cylinders Ø18÷80 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/ov/parts/ovf_13.prj},{NB=OVF-13032},{IDNR=},{CYL=32},{A=55},{B=5.5},{C=32},{D=5.5},{E=18},{F=3},{P=13},{Q=24},{PN=OVF-13032},{AZ4=AZ4-VN0510},{G=23.5},{H=4.62},{L=4x45°},{L1=4.000},{M=5.5},{N=20},{P1=0},{R=36},{S=-},{S1=0.000},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CYL
Cylinder
[mm]
A
Height
[mm]
B
Diameter
[mm]
C
Distance
[mm]
D
Distance
[mm]
E
Distance
[mm]
F
Height
[mm]
P
Distance
[mm]
Q
Width
[mm]
PN
Part number
ⁿ/ₐ
AZ4
UNI5931 six-tilts cylinder screws with indoors
ⁿ/ₐ
OVF-13018
18
43
5.5
29
5.0
17
2
0
16
OVF-13018
AZ4-VN0408
OVF-13025
25
50
5.5
28
7.0
16
3
0
20
OVF-13025
AZ4-VN0410
OVF-13032
32
55
5.5
32
5.5
18
3
13
24
OVF-13032
AZ4-VN0510
OVF-13040
40
65
5.5
40
7.0
20
4
16
30
OVF-13040
AZ4-VN0514
OVF-13050
50
85
6.6
50
8.0
24
4
22
38
OVF-13050
AZ4-VN0816
OVF-13063
63
105
9.0
63
10.0
27
4
30
50
OVF-13063
AZ4-VN1018
OVF-13080
80
130
9.0
80
10.0
29
6
40
60
OVF-13080
AZ4-VN1020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表