Outside diameter 20 - Flexible Couplings - Clamp Type - Parallel
KUNLONG
Coupling series
Flexible Coupling
Flexible Couplings - Clamp Type - Parallel
Powered by
CAD모델 선택
{kunlong/sg7/sg7_2/sg7_2a/sg7_2a_d20.prj},{NB=SG7-2A-D20-6-6-20},{D1=6.00},{T1=0.000},{B1=0.000},{K1=},{KX1='', 'None'},{D2=6.00},{T2=0.000},{B2=0.000},{K2=},{KX2='', 'None'},{TS=1.7},{RT=1},{MT=2},{MS=19000},{RRO=0.15},{TT=1.5},{EP=±0.2},{ML=铝合金,不锈钢},{FH=阳极银色},{WT=15.0},{USE=常用于自动化和伺服电机联接},{RS=惯性力矩和重量按最大孔径计算;内孔可以按客户需求定做},{TD=一体成型的金属弹性联轴器;零回转间隙;弹性作用补偿径向、角向、轴向偏差;铝合金及不锈钢材料;夹紧螺丝固定}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
TS
Tighten the strength
[N.m]
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
RRO
[mm]
TT
Tilting Tolerance
[°]
EP
End-Play
[mm]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-2A-D20-4-4-20
4.00
4.00
SG7-2A-D20-4-4-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-4-5-20
4.00
5.00
SG7-2A-D20-4-5-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-4-6-20
4.00
6.00
SG7-2A-D20-4-6-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-4-6.35-20
4.00
6.35
SG7-2A-D20-4-6.35-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-4-7-20
4.00
7.00
SG7-2A-D20-4-7-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-4-8-20
4.00
8.00
SG7-2A-D20-4-8-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-4-10-20
4.00
10.00
SG7-2A-D20-4-10-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-5-5-20
5.00
5.00
SG7-2A-D20-5-5-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-5-6-20
5.00
6.00
SG7-2A-D20-5-6-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-5-6.35-20
5.00
6.35
SG7-2A-D20-5-6.35-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-5-7-20
5.00
7.00
SG7-2A-D20-5-7-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-5-8-20
5.00
8.00
SG7-2A-D20-5-8-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-5-10-20
5.00
10.00
SG7-2A-D20-5-10-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-6-6-20
6.00
6.00
SG7-2A-D20-6-6-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-6-6.35-20
6.00
6.35
SG7-2A-D20-6-6.35-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-6-7-20
6.00
7.00
SG7-2A-D20-6-7-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-6-8-20
6.00
8.00
SG7-2A-D20-6-8-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-6-10-20
6.00
10.00
SG7-2A-D20-6-10-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-6.35-6.35-20
6.35
6.35
SG7-2A-D20-6.35-6.35-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-6.35-7-20
6.35
7.00
SG7-2A-D20-6.35-7-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-6.35-8-20
6.35
8.00
SG7-2A-D20-6.35-8-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-6.35-10-20
6.35
10.00
SG7-2A-D20-6.35-10-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-7-7-20
7.00
7.00
SG7-2A-D20-7-7-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-7-8-20
7.00
8.00
SG7-2A-D20-7-8-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
SG7-2A-D20-7-10-20
7.00
10.00
SG7-2A-D20-7-10-20
1.7
1
2
19000
0.15
1.5
±0.2
Aluminum Alloy,Stainless ...
Silver Anodizing
15.0
Used for automation and s...
The moment of inertia and...
One-piece metallic spring...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성