OSP-E..BHD - Electric linear actuator for heavy duty applications
PARKER AUTOMATION DIVISION EUROPE
Actuators
Rodless electric drives
OSP-E-Linear Actuator
Powered by
CAD模型選擇
{parker_origa/aktorik/electricactuator/osp-e/bhd2.prj},{NB=PO-OSPE25-60002-00000-000000 (00000000) Zylinder},{MAXSTROKE=7000.000},{A=218.000},{B=88.000},{C=93.000},{E=25.000},{GI=4.200},{GY=5.000},{H=10.000},{K=21.500},{M=31.000},{S=85.000},{V=64.000},{X=40.000},{YI=5.000},{YY=6.000},{CE=42.000},{CF=52.500},{EC=79.000},{EF=27.000},{FB=92.000},{FH=39.500},{KB=16.000},{KC=18.300},{KE=42.000},{KGY=6.000},{KH=62.000},{KJ=8.000},{KF=49.000},{KV=1.30},{ZZ=8.000},{R=7.000},{KGI=5.000},{KL=5.000},{D=25.000},{NA=49.000},{NC=76.000},{NAB=43.000},{NA1=21.000},{DRIVETYPE=6},{CARRIER=0.000},{DIRECTION=0},{DRIVESHAFT=2},{GEAR=0},{TRAVEL=0.000},{SAFETY=0},{KM=0.000},{NIRO=0},{ENDCAP=0},{PROFILE=0},{SWITCH=0},{COUPLING=0},{MOTORS=0},{MOTOR=0},{LAUF2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SIZE
Series
ⁿ/ₐ
MAXSTROKE
Maximum stroke length
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
GI
[mm]
GY
[mm]
H
[mm]
K
[mm]
M
[mm]
S
[mm]
V
[mm]
X
[mm]
YI
[mm]
YY
[mm]
CE
[mm]
CF
[mm]
EC
[mm]
EF
[mm]
FB
[mm]
FH
[mm]
KB
[mm]
KC
[mm]
KE
[mm]
KGY
[mm]
KH
[mm]
KJ
[mm]
KF
[mm]
KV
[mm]
ZZ
[mm]
R
[mm]
KL
[mm]
NA
[mm]
NC
[mm]
NAB
[mm]
Y
ⁿ/ₐ
G
ⁿ/ₐ
KR
[mm]
KP
[mm]
KO
[mm]
KN
[mm]
KS
[mm]
KZ
[mm]
KU
[mm]
PO-OSPE20-60002-00000-000...
OSP-E20-BHD
5000.000
185.000
76.500
73.000
18.000
4.200
5.000
8.500
21.100
27.600
67.000
51.000
30.000
4.200
5.000
38.000
49.000
60.000
27.000
73.000
36.000
12.000
13.800
29.000
5.000
0.000
8.000
42.500
1.50
8.000
4.000
4.000
0.000
0.000
0.000
M5
M5
12.000
25.000
18.000
27.000
12.000
21.000
M6
PO-OSPE25-60002-00000-000...
OSP-E25-BHD
7000.000
218.000
88.000
93.000
25.000
4.200
5.000
10.000
21.500
31.000
85.000
64.000
40.000
5.000
6.000
42.000
52.500
79.000
27.000
92.000
39.500
16.000
18.300
42.000
6.000
62.000
8.000
49.000
1.30
8.000
7.000
5.000
49.000
76.000
43.000
M6
M5
16.000
30.000
21.700
34.000
16.000
30.000
M8
PO-OSPE32-60002-00000-000...
OSP-E32-BHD
7000.000
262.000
112.000
116.000
28.000
5.000
6.000
12.000
28.500
38.000
100.000
64.000
40.000
5.000
6.000
56.000
66.600
100.000
36.000
116.000
51.700
22.000
24.800
62.000
6.000
80.000
12.000
62.000
2.00
10.000
8.000
6.000
62.000
92.000
47.000
M6
M6
22.000
30.000
30.000
53.000
22.000
40.000
M10
PO-OSPE50-60002-00000-000...
OSP-E50-BHD
5000.000
347.000
147.000
175.000
18.000
5.000
6.000
12.000
43.000
49.000
124.000
90.000
60.000
5.000
6.000
87.000
92.500
158.000
70.000
164.000
77.000
32.000
35.300
80.000
8.000
106.000
19.000
79.500
1.00
10.000
8.500
10.000
79.500
121.000
49.500
M6
M6
32.000
35.000
41.000
75.000
32.000
63.000
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表