您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ORWH 10 AMP PCB RELAY
TE Connectivity
Relays Contactors and Switches
Relays_new
Power Relays
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/relays_new/power_relays/orwh_10_amp_pcb_relay.prj},{NB=1721948-6},{PN=1721948-6},{CONTACTLIMITINGBREAKINGCURRENTA=10},{COILPOWERRATINGDCMW=360},{COILRESISTANCEOHM=900},{COILVOLTAGERATINGVDC=18},{CONTACTSWITCHINGVOLTAGEMAXVAC=277},{CONTACTSWITCHINGVOLTAGEMAXVDC=28},{CONTACTVOLTAGERATINGVAC=277},{CONTACTVOLTAGERATINGVDC=28},{INSULATIONINITIALDIELECTRICBETWEENCONTACTSCOILVRMS=1500},{CONTACTLIMITINGCONTINUOUSCURRENTA=10},{CONTACTLIMITINGSHORTTIMECURRENTA=10},{CONTACTLIMITINGMAKINGCURRENTA=10},{INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS=750},{CONTACTCURRENTRATINGMAXA=10},{CONTACTNUMBEROFPOLES=1},{SHA256=R6xbP9i4vWM+DHoeSl0uTTzaP0++zi16Zu8z8TPWFOA=},{INAME=17219482d6},{CTEPS=CLICK HERE to Contact TE Product Support}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
POWERRELAYTYPE
Power Relay Type
ⁿ/ₐ
CONTACTLIMITINGBREAKINGCURRENTA
Contact Limiting Breaking Current
[A]
COILMAGNETICSYSTEM
Coil Magnetic System
ⁿ/ₐ
COILPOWERRATINGCLASSMW
Coil Power Rating Class
[mW]
COILPOWERRATINGDCMW
Coil Power Rating DC
[mW]
COILRESISTANCEOHM
Coil Resistance
[Ohm]
COILSPECIALFEATURES
Coil Special Features
ⁿ/ₐ
COILVOLTAGERATINGVDC
Coil Voltage Rating
[VDC]
CONTACTSWITCHINGVOLTAGEMAXVAC
Contact Switching Voltage Max
[VAC]
CONTACTSWITCHINGVOLTAGEMAXVDC
Contact Switching Voltage Max
[VDC]
CONTACTVOLTAGERATINGVAC
Contact Voltage Rating
[VAC]
CONTACTVOLTAGERATINGVDC
Contact Voltage Rating
[VDC]
INSULATIONCREEPAGEBETWEENCONTACTCOIL
Insulation Creepage Between Contact & Coil
ⁿ/ₐ
INSULATIONINITIALDIELECTRICBETWEENCONTACTSCOILVRMS
Insulation Initial Dielectric Between Contacts & Coil
[Vrms]
INSULATIONCREEPAGECLASSMM
Insulation Creepage Class
[mm]
CONTACTLIMITINGCONTINUOUSCURRENTA
Contact Limiting Continuous Current
[A]
CONTACTLIMITINGSHORTTIMECURRENTA
Contact Limiting Short-Time Current
[A]
CONTACTLIMITINGMAKINGCURRENTA
Contact Limiting Making Current
[A]
INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS
Insulation Initial Dielectric Between Open Contacts
[Vrms]
INSULATIONINITIALDIELECTRICBETWEENCOILCONTACTCLASSV
Insulation Initial Dielectric Between Coil & Contact Class
[V]
PRODUCTWEIGHT
Product Weight
ⁿ/ₐ
CONTACTARRANGEMENT
Contact Arrangement
ⁿ/ₐ
CONTACTCURRENTCLASSA
Contact Current Class
[A]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
CONTACTMATERIAL
Contact Material
ⁿ/ₐ
CONTACTNUMBEROFPOLES
Contact Number of Poles
ⁿ/ₐ
TERMINALTYPE
Terminal Type
ⁿ/ₐ
RELAYMOUNTINGTYPE
Relay Mounting Type
ⁿ/ₐ
PRODUCTHEIGHT
Product Height
ⁿ/ₐ
PRODUCTLENGTH
Product Length
ⁿ/ₐ
PRODUCTWIDTH
Product Width
ⁿ/ₐ
WIDTHCLASSMECHANICALMM
Width Class Mechanical
[mm]
INSULATIONCLEARANCEBETWEENCONTACTCOIL
Insulation Clearance Between Contact & Coil
ⁿ/ₐ
HEIGHTCLASSMECHANICALMM
Height Class Mechanical
[mm]
INSULATIONCLEARANCECLASSMM
Insulation Clearance Class
[mm]
LENGTHCLASSMECHANICALMM
Length Class Mechanical
[mm]
ENVIRONMENTALCATEGORYOFPROTECTION
Environmental Category of Protection
ⁿ/ₐ
ENVIRONMENTALAMBIENTTEMPERATUREMAX
Environmental Ambient Temperature
[Max]
ENVIRONMENTALAMBIENTTEMPERATURECLASSC
Environmental Ambient Temperature Class
[C]
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
1721948-6
1721948-6
1721948-6
ORWH-SS-118H3FH,000
Standard
10
Monostable, DC
300 - 400
360
900
UL Coil Insulation Class ...
18
277
28
277
28
4 mm [ .125 in ]
1500
3 - 5.5
10
10
10
750
1000 - 1500
9.5 g [ .335 oz ]
1 Form C (CO)
5 - 10, 16
10
AgCdO
1
PCB-THT
Printed Circuit Board
15.8 mm [ .622 in ]
19 mm [ .748 in ]
15.5 mm [ .61 in ]
12 - 16
3.2 mm [ .126 in ]
15 - 16
0 - 2.5
16 - 20
RTII
105 C [ 237 F ]
50 - 105
Box & Tube, Tube
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表