目錄: MinebeaMitsumi Inc.
Created: 03.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MinebeaMitsumi Inc.
Open type
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Radial Flanged Ball Bearings
Inch (RIF-)
Powered by
CAD模型選擇
{nmb/pbbp/radial_flanged_ball_bearings/rfbb_rflf_i/rflfi_open_asmtab.prj},{NB=RF-2},{IDNR=},{PN=RF-2},{SHLD=open},{FLANG=flanged},{SD=3.175},{D=9.525},{B=3.967},{SR=0.30},{BCZ=7},{DW=1.5875},{LI=5.08},{LO=8.19},{D1=11.176},{C1=0.762},{C1X=0.7620},{D2=0.0},{C2=0.00},{COR=226},{CR=641},{PCD=6.350},{U=7.938},{W=4.763},{Y=0.794},{Z=0.794},{AA=7.779},{AC=0.79},{AD=0.000},{AF=0.00},{AQ=0.00},{AH=0.00},{AI=0.00},{AJ=0.00},{PPATH=rflfi_open_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Bore Diameter
[mm]
D
Outside Diameter
[mm]
B
Lange
[mm]
SR
Fillet Radius min
[mm]
BCZ
Ball Complement
ⁿ/ₐ
DW
Ball Size
[mm]
LI
Reference Diameter (inside)
[mm]
LO
Reference Diameter (outside)
[mm]
D1
Flange Diameter
[mm]
C1
Flange Width
[mm]
COR
Static Load Rating
[N]
CR
Dynamic Load Rating
[N]
RIF-2 1/2
RIF-2 1/2
1.191
3.967
1.588
0.08
6
0.7938
2.05
3.16
5.156
0.330
44
158
RIF-3
RIF-3
1.397
4.763
1.984
0.08
5
1.1906
2.36
4.02
5.944
0.584
71
264
RIF-4
RIF-4
1.984
6.350
2.380
0.08
6
1.1906
3.10
4.90
7.518
0.584
99
330
RIF-3332
RIF-3332
2.380
4.763
1.588
0.08
7
0.7938
3.00
4.13
5.944
0.457
59
187
RIF-5
RIF-5
2.380
7.938
2.779
0.08
6
1.5875
4.40
6.88
9.119
0.584
183
563
RIF-418
RIF-418
3.175
6.350
2.380
0.08
7
1.0000
4.10
5.52
7.518
0.584
97
285
RIF-518
RIF-518
3.175
7.938
2.779
0.08
6
1.5875
4.40
6.88
9.119
0.584
183
563
RIF-618
RIF-618
3.175
9.525
2.779
0.13
6
1.5875
4.40
6.88
10.719
0.584
183
563
RF-2
RF-2
3.175
9.525
3.967
0.30
7
1.5875
5.08
8.19
11.176
0.762
226
641
RIF-5532
RIF-5532
3.967
7.938
2.779
0.08
7
1.1906
5.62
7.08
9.119
0.584
142
391
RIF-5632
RIF-5632
4.763
7.938
2.779
0.08
7
1.1906
5.62
7.08
9.119
0.584
142
391
RIF-6632
RIF-6632
4.763
9.525
3.175
0.08
8
1.5875
5.97
8.25
10.719
0.584
271
712
RF-3
RF-3
4.763
12.700
3.967
0.30
7
2.3813
7.00
10.49
14.351
1.067
487
1306
RIF-614
RIF-614
6.350
9.525
3.175
0.08
13
1.0000
7.25
8.63
10.719
0.584
205
417
RIF-814
RIF-814
6.350
12.700
3.175
0.13
10
1.5875
8.38
10.98
13.894
0.584
374
828
RF-4
RF-4
6.350
15.875
4.978
0.30
8
2.3813
8.20
13.03
17.526
1.067
599
1470
RIF-8516
RIF-8516
7.938
12.700
3.967
0.13
11
1.5875
9.20
11.77
13.894
0.787
419
878
RIF-1438
RIF-1438
9.525
22.225
7.142
0.41
7
3.9688
13.22
18.83
24.613
1.575
1368
3297
DDRIF-2X2
DDRIF-2X2
1.016
3.175
1.191
0.08
6
0.6350
1.64
2.56
4.343
0.330
28
106
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shielded Type
MinebeaMitsumi Inc.
16.11.2021
C-MPXSUC-5 - Photoelectric Sensors with Built-In Amplifier - Mini Type
Misumi
03.06.2021
C-NHF - Economy Type - Eight Lobed Plastic Knobs
Misumi
29.05.2023
Open type
MinebeaMitsumi Inc.
16.11.2021
FL6 _ _ ZZ, FL6 _ _ AZZ, SFL6 _ _ ZZ, SFL6 _ _ AZZ, MFL1 _ _ ZZ, SMFL1 _ _ ...
Misumi
29.05.2023
BASF682ZZ,BASF682AZZ,BASF6700ZZ,BASMF104ZZ - Stainless steel ball bearing w...
SRD-FA
04.04.2023
With flanged outer ring and single shield FL...Z
NTN Corporation
17.10.2023
Seal Type
MinebeaMitsumi Inc.
16.11.2021
With flanged outer ring and double shield FL...ZZ
NTN Corporation
17.10.2023
Shielded ZZ,ZZX
JTEKT Corporation(Koyo)
16.01.2019
Shielded ZZ,ZZX
Jtekt North America
13.12.2018
BAL682ZZ_6905ZZ - Miniature Flanged Deep Groove Ball Bearing - Double Sided...
Yiheda 3D Electronic Gallery
09.05.2024
Open type
MinebeaMitsumi Inc.
16.11.2021
C-SEFL6___ZZ - Economy Stainless Deep Groove Ball Bearing - Double Shielded...
Misumi
29.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表