目錄: MinebeaMitsumi Inc.
Created: 03.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MinebeaMitsumi Inc.
Open type
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Radial Ball Bearings
Inch (RI-)
Powered by
CAD模型選擇
{nmb/pbbp/radial_ball_bearings/rbb_rls_i/rlsin_asmtab.prj},{NB=RI-5532},{IDNR=},{PN=RI-5532},{SHLD=open},{FLANG=unflanged},{SD=3.967},{D=7.938},{B=2.779},{SR=0.08},{BCZ=7},{DW=1.1906},{LI=5.62},{LO=7.08},{D1=0.000},{C1=0.00},{D2=0.0},{C2=0.00},{COR=142},{CR=391},{PCD=5.952},{U=7.143},{W=4.762},{Y=0.595},{Z=0.595},{AA=0.000},{AC=0.00},{AD=0.000},{AF=0.00},{AQ=0.00},{AH=0.00},{AI=0.00},{AJ=0.00},{PPATH=rlsin_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Bore Diameter
[mm]
D
Outside Diameter
[mm]
B
Lange
[mm]
SR
Fillet Radius min
[mm]
BCZ
Ball Complement
ⁿ/ₐ
DW
Ball Size
[mm]
LI
Reference Diameter (inside)
[mm]
LO
Reference Diameter (outside)
[mm]
COR
Static Load Rating
[N]
CR
Dynamic Load Rating
[N]
RI-2X2
RI-2X2
1.016
3.175
1.191
0.08
6
0.6350
1.64
2.56
28
106
RI-2 1/2
RI-2 1/2
1.191
3.967
1.588
0.08
6
0.7938
2.05
3.16
44
158
RI-3
RI-3
1.397
4.762
1.984
0.08
5
1.1906
2.36
4.02
71
264
RI-4
RI-4
1.984
6.350
2.380
0.08
6
1.1906
3.10
4.90
99
330
RI-3332
RI-3332
2.380
4.762
1.588
0.08
7
0.7938
3.00
4.13
59
187
RI-5
RI-5
2.380
7.938
2.779
0.08
6
1.5875
4.40
6.88
183
563
RI-418
RI-418
3.175
6.350
2.380
0.08
7
1.0000
4.10
5.52
97
285
RI-518
RI-518
3.175
7.938
2.779
0.08
6
1.5875
4.40
6.88
183
563
RI-618
RI-618
3.175
9.525
2.779
0.13
6
1.5875
4.40
6.88
183
563
R-2
R-2
3.175
9.525
3.967
0.30
7
1.5875
5.08
7.65
226
641
RI-5532
RI-5532
3.967
7.938
2.779
0.08
7
1.1906
5.62
7.08
142
391
RI-5632
RI-5632
4.762
7.938
2.779
0.08
7
1.1906
5.62
7.08
142
391
RI-6632
RI-6632
4.762
9.525
3.175
0.08
8
1.5875
5.97
8.72
271
712
R-3
R-3
4.762
12.700
3.967
0.30
7
2.3813
7.00
10.49
487
1306
RI-614
RI-614
6.350
9.525
3.175
0.08
13
1.0000
7.25
8.63
205
417
RI-814
RI-814
6.350
12.700
3.175
0.13
10
1.5875
8.38
10.98
374
828
R-4
R-4
6.350
15.875
4.978
0.30
8
2.3813
8.20
13.03
599
1470
RI-1214
RI-1214
6.350
19.050
5.558
0.41
6
3.5719
9.80
15.19
912
2411
RI-8516
RI-8516
7.938
12.700
3.967
0.13
11
1.5875
9.20
11.44
419
878
RI-1438
RI-1438
9.525
22.225
5.558
0.41
7
3.9688
12.40
18.00
1368
3297
RI-1812
RI-1812
12.700
28.575
6.350
0.41
8
4.7625
17.18
24.05
2387
5113
DDRI-1634
DDRI-1634
19.050
25.400
3.967
0.25
22
1.5875
21.25
23.84
894
1203
DDRI-1038
DDRI-1038
9.525
15.875
3.967
0.25
12
1.5875
11.63
13.78
477
906
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表