目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Ondrives T plain shaft right angle drive gearboxes
HPC
Power transmission parts
Gearboxes
Right angle drive gearboxes
Powered by
CAD模型選擇
BLHT20 - Right angled gearbox, double output shafts - Torque up to 1.77Nm
17.02.2022
BLHT30 - Right angled gearbox, double output shafts - Torque up to 4.4Nm
17.02.2022
BLHT40 - Right angled gearbox, double output shafts - Torque up to 10.3Nm
17.02.2022
BLHT50 - Right angled gearbox, double output shafts - Torque up to 30Nm
17.02.2022
BLHT60 - Right angled gearbox, double output shafts - Torque up to 70Nm
17.02.2022
BLHT70 - Right angled gearbox, double output shafts - Torque up to 128Nm
17.02.2022
BL8 - Right angled gearbox, dual output shafts - Torque up to 2Nm
17.02.2022
BL15 - Right angled gearbox, dual output shafts - Torque up to 6Nm
17.02.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.