您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
OMK-MR - Merkel® OMEGAT
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/omegat_omk_mr_asmtab.prj},{NB=24179922 OMK-MR 300 279 8.1 (0)},{IDNR=},{ARTIKELNR=24179922},{WS=NBR-GM201},{ISO=},{DD=279.0},{D=300.0},{NUT=0},{H=7.7},{L=8.1},{P=10.50},{C=10.5},{R1=2.0},{PPATH=omegat_omk_mr/omegat_omk_mr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
ISO
ⁿ/ₐ
DD
d
[mm]
D
[mm]
H
[mm]
L
[mm]
P
Profile
[mm]
C
[mm]
R1
[mm]
24213518 OMK-MR 8 3.1 2.2
24213518
NBR-GM201
3.1
8.0
2.0
2.2
2.45
3.0
0.3
24213753 OMK-MR 8 3.1 2.2
24213753
NBR-B602
3.1
8.0
2.0
2.2
2.45
3.0
0.3
24348353 OMK-MR 8 3.1 2.2
24348353
FKM-B602
3.1
8.0
2.0
2.2
2.45
3.0
0.3
24213519 OMK-MR 10 5.1 2....
24213519
NBR-GM201
5.1
10.0
2.0
2.2
2.45
3.0
0.3
24213755 OMK-MR 10 5.1 2....
24213755
NBR-B602
5.1
10.0
2.0
2.2
2.45
3.0
0.3
24330049 OMK-MR 10 5.1 2....
24330049
FKM-B602
5.1
10.0
2.0
2.2
2.45
3.0
0.3
24213520 OMK-MR 12 7.1 2....
24213520
NBR-GM201
7.1
12.0
2.0
2.2
2.45
3.0
0.3
24213757 OMK-MR 12 7.1 2....
24213757
NBR-B602
7.1
12.0
2.0
2.2
2.45
3.0
0.3
24237996 OMK-MR 12 7.1 2....
24237996
FKM-B602
7.1
12.0
2.0
2.2
2.45
3.0
0.3
24213521 OMK-MR 15 7.5 3....
24213521
NBR-GM201
7.5
15.0
3.0
3.2
3.75
4.5
0.5
24213759 OMK-MR 15 7.5 3....
24213759
NBR-B602
7.5
15.0
3.0
3.2
3.75
4.5
0.5
24348843 OMK-MR 15 7.5 3....
24348843
FKM-B602
7.5
15.0
3.0
3.2
3.75
4.5
0.5
24208135 OMK-MR 16 8.5 3....
24208135
NBR-GM201
ISO
8.5
16.0
3.0
3.2
3.75
4.5
0.5
24213761 OMK-MR 16 8.5 3....
24213761
NBR-B602
ISO
8.5
16.0
3.0
3.2
3.75
4.5
0.5
24260916 OMK-MR 16 8.5 3....
24260916
FKM-B602
ISO
8.5
16.0
3.0
3.2
3.75
4.5
0.5
24213522 OMK-MR 18 10.5 3...
24213522
NBR-GM201
10.5
18.0
3.0
3.2
3.75
4.5
0.5
24213763 OMK-MR 18 10.5 3...
24213763
NBR-B602
10.5
18.0
3.0
3.2
3.75
4.5
0.5
24348354 OMK-MR 18 10.5 3...
24348354
FKM-B602
10.5
18.0
3.0
3.2
3.75
4.5
0.5
24131850 OMK-MR 20 12.5 3...
24131850
NBR-GM201
ISO
12.5
20.0
3.0
3.2
3.75
4.5
0.5
24178456 OMK-MR 20 12.5 3...
24178456
NBR-B602
ISO
12.5
20.0
3.0
3.2
3.75
4.5
0.5
24348355 OMK-MR 20 12.5 3...
24348355
FKM-B602
ISO
12.5
20.0
3.0
3.2
3.75
4.5
0.5
24131851 OMK-MR 22 14.5 3...
24131851
NBR-GM201
14.5
22.0
3.0
3.2
3.75
4.5
0.5
24178457 OMK-MR 22 14.5 3...
24178457
NBR-B602
14.5
22.0
3.0
3.2
3.75
4.5
0.5
24257623 OMK-MR 22 14.5 3...
24257623
FKM-B602
14.5
22.0
3.0
3.2
3.75
4.5
0.5
24131852 OMK-MR 25 17.5 3...
24131852
NBR-GM201
ISO
17.5
25.0
3.0
3.2
3.75
4.5
0.5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OMS-MR - Merkel® Omegat
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
PU 11 - Merkel® Double wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
KF - Merkel® Guide strip
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
SB - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
KB - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
T 20 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
P 6 - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Free O-Rings
HUTCHINSON - Le Joint Français
27.06.2018
KBK - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
PU 6 - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
NI 300 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
T 23 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
SBK - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
OMK-E - Merkel® OMEGAT
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表