目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
OG - Press-on Poly (to 6600 lb/ea)
Conveyer & Caster
Albion
Wheels
Powered by
CAD模型選擇
{ccefi/albion/wheels/og_asmtab.prj},{NB=OG068012001},{PN=OG068012001},{X=1},{PN1=0680120_og},{DIA=6},{D=6.000},{WIDTH=5},{W=5.000},{TC=4},{TC1=4.000},{CAP=3700},{HUB=4-1/4},{H=5.250},{BORE=1-15/16},{ID=1.938},{BEARING=1-1/4},{IDB=1.250},{WEIGHT=20},{PPATH=og_templ.prj},{ROLLER1=01},{ROLLER=Straight Roller}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
[Inch]
TC
Tire ID Core OD
[Inch]
CAP
Capacity
[lbs.]
HUB
Hub Length
[Inch]
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
[lbs.]
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Maximum
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
OG057012001
OG057012001
5
4
3
2240
4-1/4
1-15/16
1-1/4
10
Straight Roller
-40°F to +180°F
95 Shore A
OG057091601
OG057091601
5
4
3
2240
4-1/2
1.98
1
10
Over Spacers
-40°F to +180°F
95 Shore A
OG068012001
OG068012001
6
5
4
3700
4-1/4
1-15/16
1-1/4
20
Straight Roller
-40°F to +180°F
95 Shore A
OG068091601
OG068091601
6
5
4
3700
5-1/2
1.98
1
20
Over Spacers
-40°F to +180°F
95 Shore A
OG089092001
OG089092001
8
6
6
5500
6-1/2
2-7/16
1-1/4
36
Over Spacers
-40°F to +180°F
95 Shore A
OG109092001
OG109092001
10
6
8
6000
6-1/2
2-7/16
1-1/4
64
Over Spacers
-40°F to +180°F
95 Shore A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UT Wheels - Ultra Thick Urethane Wheels
RWM Casters
13.06.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表