OFK01 OFL01 - Oil free bushing, copper alloy, straight column, standard / thin wall, inner diameter F7, outer diameter M6
Yiheda 3D Electronic Gallery
yhd_fa
E1-Oil free bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e1/ofk01_ofl01.prj},{NB=OFK01-d50-L25},{CODE=OFK01},{TYPE=A-B},{MAT=High Strength Brass sp2 Inlay Solid Lubricant},{ID=F7},{DI=m6},{DD=50},{DDPOOL=50},{DDTHE=+0.050/+0.025},{L=25},{LTHE=-0.1/-0.3},{LPOOL=25,30,35,40,50,60,70,80},{D=62},{DTHE=+0.030/+0.011},{R=2.5},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ID
Inner diameter tolerance
ⁿ/ₐ
DI
Outer diameter tolerance
ⁿ/ₐ
DD
d E7
ⁿ/ₐ
DDTHE
d tolerance
ⁿ/ₐ
LTHE
L tolerance
ⁿ/ₐ
D
D m6
[mm]
DTHE
D tolerance
ⁿ/ₐ
R
[mm]
OFK01-d5-L8
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
5
+0.022/+0.010
-0.1/-0.3
9
+0.015/+0.006
0.5
OFK01-d6-L8
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
6
+0.022/+0.010
-0.1/-0.3
10
+0.015/+0.006
0.5
OFK01-d8-L8
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
8
+0.028/+0.013
-0.1/-0.3
12
+0.018/+0.007
0.5
OFK01-d10-L8
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
10
+0.028/+0.013
-0.1/-0.3
14
+0.018/+0.007
0.5
OFK01-d12-L8
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
12
+0.034/+0.016
-0.1/-0.3
18
+0.018/+0.007
1.0
OFK01-d13-L10
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
13
+0.034/+0.016
-0.1/-0.3
19
+0.021/+0.008
1.0
OFK01-d15-L10
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
15
+0.034/+0.016
-0.1/-0.3
21
+0.021/+0.008
1.0
OFK01-d16-L10
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
16
+0.034/+0.016
-0.1/-0.3
22
+0.021/+0.008
1.0
OFK01-d18-L10
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
18
+0.034/+0.016
-0.1/-0.3
24
+0.021/+0.008
1.0
OFK01-d20-L10
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
20
+0.041/+0.020
-0.1/-0.3
28
+0.021/+0.008
1.5
OFK01-d20A-L10
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
20A
+0.041/+0.020
-0.1/-0.3
30
+0.021/+0.008
2.0
OFK01-d25-L12
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
25
+0.041/+0.020
-0.1/-0.3
33
+0.025/+0.009
1.5
OFK01-d25A-L12
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
25A
+0.041/+0.020
-0.1/-0.3
35
+0.025/+0.009
2.0
OFK01-d30-L12
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
30
+0.041/+0.020
-0.1/-0.3
38
+0.025/+0.009
1.5
OFK01-d35-L16
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
35
+0.050/+0.025
-0.1/-0.3
44
+0.025/+0.009
1.5
OFK01-d40-L20
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
40
+0.050/+0.025
-0.1/-0.3
50
+0.025/+0.009
2.0
OFK01-d50-L25
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
50
+0.050/+0.025
-0.1/-0.3
62
+0.030/+0.011
2.5
OFK01-d60-L40
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
60
+0.060/+0.030
-0.1/-0.3
75
+0.030/+0.011
3.0
OFK01-d80-L50
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
80
+0.060/+0.030
-0.1/-0.3
96
+0.035/+0.013
3.0
OFK01-d100-L70
OFK01
Straight type standard
High-strength brass (SP2)...
F7
M6
100
+0.071/+0.036
-0.1/-0.3
120
+0.035/+0.013
3.0
OFL01-d5-L8
OFL01
Straight cylindrical thin...
High-strength brass (SP2)...
F7
M6
5
+0.022/+0.010
-0.1/-0.3
7
+0.015/+0.006
0.3
OFL01-d6-L8
OFL01
Straight cylindrical thin...
High-strength brass (SP2)...
F7
M6
6
+0.022/+0.010
-0.1/-0.3
8
+0.015/+0.006
0.3
OFL01-d8-L8
OFL01
Straight cylindrical thin...
High-strength brass (SP2)...
F7
M6
8
+0.028/+0.013
-0.1/-0.3
10
+0.015/+0.006
0.3
OFL01-d10-L8
OFL01
Straight cylindrical thin...
High-strength brass (SP2)...
F7
M6
10
+0.028/+0.013
-0.1/-0.3
12
+0.018/+0.007
0.3
OFL01-d12-L8
OFL01
Straight cylindrical thin...
High-strength brass (SP2)...
F7
M6
12
+0.034/+0.016
-0.1/-0.3
15
+0.018/+0.007
0.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
OFN01 - Oil free bushing, copper alloy, shoulder type, standard type
Yiheda 3D Electronic Gallery
09.05.2024
OFV01 - Oil free bushing, composite layer type and straight column type
Yiheda 3D Electronic Gallery
09.05.2024
OFG01_02 - Oil free bushing · bronze casting · straight column type · inner...
Yiheda 3D Electronic Gallery
09.05.2024
OFK03_04 - Oil free bushing, copper alloy, straight column type, standard t...
Yiheda 3D Electronic Gallery
09.05.2024
OFK02_OFL02 - Oil free bushing, copper alloy, straight column, standard / t...
Yiheda 3D Electronic Gallery
09.05.2024
OFR01_05 - Oil free bushing, copper alloy, standard flange, inner diameter ...
Yiheda 3D Electronic Gallery
09.05.2024
TBH01_11 - Shoulder bolt studs · carbon steel, stainless steel
Yiheda 3D Electronic Gallery
09.05.2024
OFU01_02 - Oil free gasket, taper hole type / countersink hole type
Yiheda 3D Electronic Gallery
09.05.2024
E-OFK01 - Economical Copper Alloy Oil-Free Bushing-Straight Column Type
Yiheda 3D Electronic Gallery
09.05.2024
OFP02_03 - Oil free bushing, copper alloy, thrust type, tapered hole type /...
Yiheda 3D Electronic Gallery
09.05.2024
OFV02 - Oil free bushing, composite layer type and shoulder type
Yiheda 3D Electronic Gallery
09.05.2024
MIC01_32 - Shoulder Hinge Pin ¡¤ Retaining Ring Fixed Type
Yiheda 3D Electronic Gallery
09.05.2024
SCK01_37 - Guide Shaft, Both Ends Internal Thread, With Wrench Groove Type
Yiheda 3D Electronic Gallery
09.05.2024
OFN02 - Oil free bushing, copper alloy, shoulder type and thin wall type
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성