您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB815-88 B - 端面带孔圆螺母
Chinese Manufacturers
高强度紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/gqdjgj/gb815-88b.prj},{NB=Nuts GB 815 B M4},{GUIGE=M4},{D=4.000},{P=0.500},{DK=10.000},{DKMAX=10.000},{DKMIN=9.780},{M=3.500},{MMAX=3.500},{MMIN=3.200},{D1=1.500},{T=2.000},{B=7.000},{K=1.800},{C=0.400},{D2=2.000},{P2=0.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
GUIGE
螺纹规格
ⁿ/ₐ
D
[mm]
P
[mm]
DK
[mm]
DKMAX
[mm]
DKMIN
[mm]
M
[mm]
MMAX
[mm]
MMIN
[mm]
D1
[mm]
T
[mm]
B
[mm]
K
[mm]
C
[mm]
D2
[mm]
P2
[mm]
螺母 GB 815 B M2
M2
2.000
0.250
5.500
5.500
5.320
2.000
2.000
1.750
1.000
2.000
4.000
1.000
0.200
1.200
0.200
螺母 GB 815 B M2.5
M2.5
2.500
0.350
7.000
7.000
6.780
2.200
2.200
1.950
1.200
2.200
5.000
1.100
0.200
1.400
0.200
螺母 GB 815 B M3
M3
3.000
0.350
8.000
8.000
7.780
2.500
2.500
2.250
1.500
1.500
5.500
1.300
0.300
1.400
0.200
螺母 GB 815 B M4
M4
4.000
0.500
10.000
10.000
9.780
3.500
3.500
3.200
1.500
2.000
7.000
1.800
0.400
2.000
0.250
螺母 GB 815 B M5
M5
5.000
0.500
12.000
12.000
11.730
4.200
4.200
3.900
2.000
2.500
8.000
2.100
0.400
2.000
0.250
螺母 GB 815 B M6
M6
6.000
0.750
14.000
14.000
13.730
5.000
5.000
4.700
2.500
3.000
10.000
2.500
0.500
2.500
0.350
螺母 GB 815 B M8
M8
8.000
1.000
18.000
18.000
17.730
6.500
6.500
6.140
3.000
3.500
13.000
3.300
0.500
3.000
0.350
螺母 GB 815 B M10
M10
10.000
1.250
22.000
22.000
21.670
8.000
8.000
7.640
3.500
4.000
15.000
4.000
0.800
3.000
0.350
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB815-88 A - 端面带孔圆螺母
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Q330 - 全金属六角法兰面锁紧螺母
Chinese Manufacturers
21.05.2014
LHLC-40 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CAK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
DIN 7984 - Hexagon socket head cap screws with low head
Chinese Manufacturers
27.05.2014
Z14A - Locking assemblies, type Z14A
Chinese Manufacturers
21.05.2014
GB 29.1-88 - 六角头头部带槽螺栓 A和B级
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK-H0000 - Rolling bearings-Self-aligning roller bearings-B...
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
LHDD/LHDL - Ball Guide Bushings for Die Sets
Chinese Manufacturers
21.05.2014
GB 27-88 - 六角头铰制孔用螺栓 A和B级
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表