您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
English
QA認證資訊
目錄: Thermokon
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thermokon
NOVOS 5 - Room sensor
Thermokon
Room Climate Control
Room Sensors
Climate & Air Quality
Powered by
CAD模型選擇
{thermokon/room_climate_control/room_sensors/climate_air_quality/novos5.prj},{NB=755634 NOVOS 5 CO2+VOC Temp Design LCD RS485 BACnet (MS/TP) (300)},{ARTNR=755634},{EL=0},{IDPIM3=1552},{BEZ=NOVOS 5 CO2+VOC Temp Design LCD RS485 BACnet (MS/TP)},{GGEO=},{GEOV=},{REF3D=NOVOS 5 BIM},{COLOR=0.31,0.31,0.31,0.00},{BILD=novos_5_co2_voc_weiss_design_schwarz_lcd.png},{INFOWWW=link zur Website},{MESSG= Temperatur, CO2, VOC},{AT= Raumfühler},{BF=0},{BE=0},{KONFIG= Thermokon App, uConfig, BUS},{S=0},{AGSPA=---},{AGST=---},{AGSK=0},{EG=0},{NTECH= RS485 BACnet (MS/TP)},{FTECH=0},{DUT=0},{TEB=0 - +50},{GKT= ±0,5 K (typ. bei 21 °C)},{TEB1=0},{AST=---},{TEBG=0},{EBF= max. 85% rH nicht kondensierend},{EBD=0},{MBF=---},{GKF=---},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Naming
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
MESSG
Measured values
ⁿ/ₐ
AT
Application/type
ⁿ/ₐ
KONFIG
Configuration
ⁿ/ₐ
AGSPA
Output voltage
ⁿ/ₐ
AGST
Output current
ⁿ/ₐ
NTECH
Network technology
ⁿ/ₐ
TEB
Operating range temperature
ⁿ/ₐ
GKT
Accuracy temperature
ⁿ/ₐ
AST
Output signal temperature
ⁿ/ₐ
EBF
Operating range humidity
ⁿ/ₐ
MBF
Measuring range humidity
ⁿ/ₐ
GKF
Accuracy humidity
ⁿ/ₐ
MBCO2
Measuring range CO2
ⁿ/ₐ
GKCO2
Accuracy CO2
ⁿ/ₐ
MVOCM
Measuring VOC mixed gas
ⁿ/ₐ
SPANN
Power supply
ⁿ/ₐ
AZ
Display
ⁿ/ₐ
GEH
Enclosure
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
SA
Protection IP
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
MONTAGE
Mounting
ⁿ/ₐ
VP
Packaging
ⁿ/ₐ
733519 NOVOS 5 Temp LCD T...
NOVOS 5 Temp LCD TRV
733519
temperature
Room sensor
Thermokon app, uConfig
0..10 V or 0..5 V, adjust...
---
---
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
---
---
---
---
---
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
733557 NOVOS 5 Temp LCD T...
NOVOS 5 Temp LCD TRA
733557
temperature
Room sensor
Thermokon app, uConfig
---
4..20 mA, max. load 500 Ω
---
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
---
---
---
---
---
15..35 V = SELV
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
754712 NOVOS 5 Temp LCD R...
NOVOS 5 Temp LCD RS485 BA...
754712
temperature
Room sensor
Thermokon app, uConfig, ...
---
---
RS485 BACnet (MS/TP)
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
---
---
---
---
---
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
733571 NOVOS 5 Temp LCD R...
NOVOS 5 Temp LCD RS485 Mo...
733571
temperature
Room sensor
Thermokon app, uConfig, ...
---
---
RS485 Modbus
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
---
---
---
---
---
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
733533 NOVOS 5 Temp Desig...
NOVOS 5 Temp Design LCD T...
733533
temperature
Room sensor
Thermokon app, uConfig
0..10 V or 0..5 V, adjust...
---
---
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
---
---
---
---
---
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white, with design c...
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
733564 NOVOS 5 Temp Desig...
NOVOS 5 Temp Design LCD T...
733564
temperature
Room sensor
Thermokon app, uConfig
---
4..20 mA, max. load 500 Ω
---
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
---
---
---
---
---
15..35 V = SELV
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white, with design c...
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
754729 NOVOS 5 Temp Desig...
NOVOS 5 Temp Design LCD R...
754729
temperature
Room sensor
Thermokon app, uConfig, ...
---
---
RS485 BACnet (MS/TP)
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
---
---
---
---
---
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white, with design c...
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
733588 NOVOS 5 Temp Desig...
NOVOS 5 Temp Design LCD R...
733588
temperature
Room sensor
Thermokon app, uConfig, ...
---
---
RS485 Modbus
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
---
---
---
---
---
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white, with design c...
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
733595 NOVOS 5 Temp_rH LC...
NOVOS 5 Temp_rH LCD VV
733595
temperature, humidity
Room sensor
Thermokon app, uConfig
2x 0..10 V or 0..5 V, adj...
---
---
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
---
---
---
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
733601 NOVOS 5 Temp_rH LC...
NOVOS 5 Temp_rH LCD AA
733601
temperature, humidity
Room sensor
Thermokon app, uConfig
---
2x 4..20 mA, max. load 50...
---
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
---
---
---
15..35 V = SELV
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
754852 NOVOS 5 Temp_rH LC...
NOVOS 5 Temp_rH LCD RS485...
754852
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
#N/A
733649 NOVOS 5 Temp_rH LC...
NOVOS 5 Temp_rH LCD RS485...
733649
temperature, humidity
Room sensor
Thermokon app, uConfig, ...
---
---
RS485 Modbus
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
---
---
---
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
733618 NOVOS 5 Temp_rH De...
NOVOS 5 Temp_rH Design LC...
733618
temperature, humidity
Room sensor
Thermokon app, uConfig
2x 0..10 V or 0..5 V, adj...
---
---
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
---
---
---
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white, with design c...
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
733625 NOVOS 5 Temp_rH De...
NOVOS 5 Temp_rH Design LC...
733625
temperature, humidity
Room sensor
Thermokon app, uConfig
---
2x 4..20 mA, max. load 50...
---
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
---
---
---
15..35 V = SELV
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white, with design c...
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
754859 NOVOS 5 Temp_rH De...
NOVOS 5 Temp_rH Design LC...
754859
temperature, humidity
Room sensor
Thermokon app, uConfig, ...
---
---
RS485 BACnet (MS/TP)
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
---
---
---
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white, with design c...
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
733656 NOVOS 5 Temp_rH De...
NOVOS 5 Temp_rH Design LC...
733656
temperature, humidity
Room sensor
Thermokon app, uConfig, ...
---
---
RS485 Modbus
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
---
---
---
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white, with design c...
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
735599 NOVOS 5 CO2+VOC LC...
NOVOS 5 CO2+VOC LCD VV
735599
CO2, VOC
Room sensor
Thermokon app, uConfig
2x 0..10 V or 0..5 V, adj...
---
---
0 - +50
---
---
max. 85% rH non-condensin...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
735667 NOVOS 5 CO2+VOC LC...
NOVOS 5 CO2+VOC LCD AA
735667
CO2, VOC
Room sensor
Thermokon app, uConfig
---
2x 4..20 mA, max. load 50...
---
0 - +50
---
---
max. 85% rH non-condensin...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
735629 NOVOS 5 CO2+VOC Te...
NOVOS 5 CO2+VOC Temp LCD ...
735629
temperature, CO2, VOC
Room sensor
Thermokon app, uConfig
3x 0..10 V or 0..5 V, adj...
---
---
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
735643 NOVOS 5 CO2+VOC Te...
NOVOS 5 CO2+VOC Temp_rH L...
735643
temperature, humidity, ...
Room sensor
Thermokon app, uConfig
4x 0..10 V or 0..5 V, adj...
---
---
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
735513 NOVOS 5 CO2+VOC LC...
NOVOS 5 CO2+VOC LCD RS485...
735513
CO2, VOC
Room sensor
Thermokon app, uConfig, ...
---
---
RS485 Modbus
0 - +50
---
---
max. 85% rH non-condensin...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
755559 NOVOS 5 CO2+VOC LC...
NOVOS 5 CO2+VOC LCD RS485...
755559
CO2, VOC
Room sensor
Thermokon app, uConfig, ...
---
---
RS485 BACnet (MS/TP)
0 - +50
---
---
max. 85% rH non-condensin...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
735728 NOVOS 5 CO2+VOC Te...
NOVOS 5 CO2+VOC Temp LCD ...
735728
temperature, CO2, VOC
Room sensor
Thermokon app, uConfig, ...
---
---
RS485 Modbus
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
755597 NOVOS 5 CO2+VOC Te...
NOVOS 5 CO2+VOC Temp LCD ...
755597
temperature, CO2, VOC
Room sensor
Thermokon app, uConfig, ...
---
---
RS485 BACnet (MS/TP)
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
---
---
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
735742 NOVOS 5 CO2+VOC Te...
NOVOS 5 CO2+VOC Temp_rH L...
735742
temperature, humidity, ...
Room sensor
Thermokon app, uConfig, ...
---
---
RS485 Modbus
0 - +50
±0,5 K (typ. at 21 °C)
0..+50 °C (default settin...
max. 85% rH non-condensin...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
0..2000, 0..5000, optiona...
±50 ppm +3% of measured v...
heated metal oxide semico...
15..35 V = SELV, 19..29...
LCD 29x35 mm, RGB backlig...
NOVOS 5, PC V0
pure white
IP30, according to EN 605...
tool-free mountable sprin...
flush-mounted on standard...
170 x 110 x 45
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
O200 - Photoelectric sensors
Baumer Group
15.09.2023
PXM30-1_S55623-H131
Siemens Building Technologies EUROPEAN Portfolio
15.09.2023
NOVOS 3 x - Room operating unit
Thermokon
06.05.2021
DPA+ - Differential pressure transducer
Thermokon
06.05.2021
NOVOS 7 - Room operating unit
Thermokon
06.05.2021
GF-8000 - Head sensor (thermocouple)
Graeff
12.08.2022
O300 - Photoelectric sensors
Baumer Group
15.09.2023
NOVOS 3 - Room sensor
Thermokon
06.05.2021
FT-RDF18+ - Ceiling Sensor temperature/Humidity
Thermokon
06.05.2021
O500 - Photoelectric sensors
Baumer Group
15.01.2024
NOVOS 5 x - Room operating unit
Thermokon
06.05.2021
WK02+ - Condensation Sensor Temperature/Humidity
Thermokon
06.05.2021
FTP+ - Pendulum Sensor temperature/Humidity
Thermokon
06.05.2021
RDF-IR - Ceiling Sensor Temperature IR
Thermokon
06.05.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表