Normally closed, combined operation, 24 V DC (direct current), data sheet 15-44
Riegler
Pneumatic products
Valves and shut-off devices
Solenoid valves
Solenoid valves, 2/2-way type, combined operation
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/magnetventile/magnetventile_2-2-wege_zwangsgesteuert/s_geschlossen_zwangsgeteuert_24v_1544.prj},{NB=MV 1412 G},{IDNR=},{ARTNR=MV 1412 G},{G=1/2},{BDMIN=0.0},{BDMAX=14},{NW=16.0},{DM=NBR/PA},{A=67.0},{B=70.0},{BF=8},{NDM=20.955},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
BDMIN
Operating pressure min.
[bar]
BDMAX
Operating pressure max.
[bar]
NW
DN
ⁿ/ₐ
DM
Seal
ⁿ/ₐ
A
Dimension
[mm]
B
Dimension
[mm]
BF
Type
ⁿ/ₐ
MV 1411 G
MV 1411 G
3/8
0.0
14
11.0
NBR/PA
67.0
56.0
8
MV 1412 G
MV 1412 G
1/2
0.0
14
16.0
NBR/PA
67.0
70.0
8
MV 1413 G
MV 1413 G
3/4
0.0
14
16.0
NBR/PA
67.0
70.0
8
MV 1414 G
MV 1414 G
1
0.0
6
25.0
NBR/PA
67.0
104.0
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表