Non-contact sealed 2RU
JTEKT Corporation(Koyo)
Deep groove ball bearings
Extra-small ball bearings,miniature ball bearings
Extra-small ball bearings,miniature ball bearings
Powered by
CAD模型選擇
{koyo/deep_groove_ball_bearings/extra_small_bb_miniature_bb/extra_small_bb_miniature_bb/2ru_asmtab.prj},{NB=626-2RU},{SRS=BS},{TP=40},{SD=6.0},{D=19},{B=6.0},{R=0.30},{ORDER=626-2RU},{VERS=2.000},{VERS1=3.000},{NG=35000},{NO=0},{SR=0.50},{DF1=0.0},{BF1=0.0},{BD=3.50},{PCD=12.90},{ID=10.60},{OD=15.50},{GID=10.60},{GOD=16.60},{X1=0.35},{X2=0.15},{ST=2-D},{NOB=7},{PPATH=open_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Bearing Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic dynamic load rating
[kN]
COR
Basic static load rating
[kN]
CU
Fatigue limit load
[kN]
NG
Limiting Speeds
[rpm]
694-2RU
4.0
11
4.0
0.15
694-2RU
1.20
0.35
0.009
54000
624-2RU
4.0
13
5.0
0.20
624-2RU
1.65
0.48
0.010
44000
695-2RU
5.0
13
4.0
0.20
695-2RU
1.35
0.43
0.010
50000
625-2RU
5.0
16
5.0
0.30
625-2RU
2.15
0.67
0.030
40000
635-2RU
5.0
19
6.0
0.30
635-2RU
2.90
0.89
0.040
35000
696-2RU
6.0
15
5.0
0.20
696-2RU
1.70
0.52
0.010
45000
606-2RU
6.0
17
6.0
0.30
606-2RU
2.45
0.74
0.030
43000
626-2RU
6.0
19
6.0
0.30
626-2RU
2.90
0.89
0.040
35000
607-2RU
7.0
19
6.0
0.30
607-2RU
2.95
0.89
0.040
40000
627-2RU
7.0
22
7.0
0.30
627-2RU
4.10
1.35
0.060
31000
W688-2RU
8.0
16
5.0
0.20
W688-2RU
1.55
0.59
0.020
42000
608-2RU
8.0
22
7.0
0.30
608-2RU
4.10
1.35
0.060
34000
628-2RU
8.0
24
8.0
0.30
628-2RU
4.15
1.40
0.060
28000
W689-2RU
9.0
17
5.0
0.20
W689-2RU
1.65
0.66
0.020
39000
609-2RU
9.0
24
7.0
0.30
609-2RU
4.15
1.40
0.060
33000
629-2RU
9.0
26
8.0
0.60
629-2RU
5.70
1.95
0.100
27000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表