您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
nLLK 08 - Ex-pole mounting light fitting for fluorescent lamps for zone 2/21/22
Cooper Crouse-Hinds EU
Lighting
Lineare luminaires
nLLK 08 Zone 2, 21, 22
Powered by
CAD模型選擇
{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_2_nllk/ex_mastleuchte_2_21_22_asmtab.prj},{NB=13465218101_(1)},{IDNR=13465218101},{PRAX=1},{TYPE=2 x 18 W, 1/3-1},{NT=Ex-pole mounting light fitting for fluorescent lamps for zone 2/21/22},{T1=Marking accd. to 2014/34/EU: <Ex> II 3 G Ex nA e IIC T4 Gc / <Ex> II 2 D Ex tb IIIC T80 °C Db},{T2=EC-Type Examination Certificate: BVS 09 ATEX E 162/ Type Examination Certificate: BVS 09 ATEX E 147},{T3=IECEx Certificate of Conformity: IECEx BVS 11.0065 / IECEx BVS 12.0069},{T4=permissible ambient temperature: -25 °C up to +50 °C},{T5=Rated voltage: 220 - 240 V AC / 220 - 240 V DC},{T8=0},{T9=Rated luminous flux of the lamp= 2700 lm depends on used lamps},{T10=Degree of protection accd. to EN 60529: IP66},{LOD=1},{AUS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IDNR
Article number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T1
Marking accd. to 2014/34/EU
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T3
IECEx Certificate of Conformity
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T9
Rated luminous flux of the lamp
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands / threads
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
ⁿ/ₐ
T15
Enclosure colour
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
TP
Text for product group
ⁿ/ₐ
13465218101
13465218101
2 x 18 W, 1/3-1
Ex-pole mounting light fi...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +50 °C
220 - 240 V AC / 220 - 24...
2700 lm depends on used l...
IP66
1 x M25 cable gland, 1 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6.1 kg
RAL 7035 light gray
nLLK 08018/18 (2 x 18 W),...
The linear luminaires ser...
13465236101
13465236101
2 x 36 W, 1/3-1
Ex-pole mounting light fi...
<Ex> II 3 G Ex nA e IIC T...
BVS 09 ATEX E 162/BVS 09 ...
IECEx BVS 11.0065 / IECEx...
-25 °C up to +50 °C
220 - 240 V AC / 220 - 24...
6700 lm depends on used l...
IP66
1 x M25 cable gland, 1 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.8 kg
RAL 7035 light gray
nLLK 08036/36 (2 x 36 W),...
The linear luminaires ser...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表