NK120B/NK120C - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.120
Un-finished sprocket (Steel)
B, C Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_120/un_finished_sprocket_steel/b_type/nk120b.prj},{NB=NK120BB25_()},{TYPE=NK120B},{TYPEX=120B},{NOT=25},{NOTX=25.000},{DP=303.99},{DO=324},{MATC=},{SD=26},{SURFT=},{BD=127},{BL=63},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
NK120B10
NK120B
10
123.29
140
101.06
101.06
23.5
Induction hardening
C : Cutting type
23
The tooth profile in the ...
NK120B11
NK120B
11
135.24
153
113.01
111.63
23.5
Induction hardening
C : Cutting type
25
The tooth profile in the ...
NK120B12
NK120B
12
147.21
165
124.98
124.98
23.5
Induction hardening
C : Cutting type
25
The tooth profile in the ...
NK120B13
NK120B
13
159.20
177
136.97
135.81
23.5
Induction hardening
C : Cutting type
25
The tooth profile in the ...
NK120B14
NK120B
14
171.22
190
148.99
148.99
23.5
Induction hardening
C : Cutting type
25
The tooth profile in the ...
NK120B15
NK120B
15
183.25
202
161.02
160.02
23.5
Induction hardening
C : Cutting type
25
The tooth profile in the ...
NK120B16
NK120B
16
195.29
214
173.06
173.06
23.5
Induction hardening
C : Cutting type
25
The tooth profile in the ...
NK120B17
NK120B
17
207.35
227
185.12
184.24
23.5
Induction hardening
C : Cutting type
25
The tooth profile in the ...
NK120B18
NK120B
18
219.41
239
197.18
197.18
23.5
Induction hardening
C : Cutting type
25
The tooth profile in the ...
NK120B19
NK120B
19
231.48
251
209.25
208.46
23.5
Induction hardening
C : Cutting type
25
The tooth profile in the ...
NK120B20
NK120B
20
243.55
263
221.32
221.32
23.5
Induction hardening
C : Cutting type
25
The tooth profile in the ...
NK120B21
NK120B
21
255.63
276
233.40
232.69
23.5
Induction hardening
C : Cutting type
25
The tooth profile in the ...
NK120B22
NK120B
22
267.72
288
245.49
245.49
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK120B23
NK120B
23
279.80
300
257.57
256.92
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK120B24
NK120B
24
291.90
312
269.67
269.67
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK120B25
NK120B
25
303.99
324
281.76
281.16
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK120B26
NK120B
26
316.09
337
293.86
293.86
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK120B28
NK120B
28
340.29
361
318.06
318.06
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK120B30
NK120B
30
364.50
385
342.27
342.27
23.5
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK120B32
NK120B
32
388.71
410
366.48
366.48
23.5
None
W : Welding type
30
The tooth profile in the ...
NK120B33
NK120B
33
400.82
422
378.59
378.14
23.5
None
W : Welding type
30
The tooth profile in the ...
NK120B34
NK120B
34
412.93
434
390.70
390.70
23.5
None
W : Welding type
30
The tooth profile in the ...
NK120B35
NK120B
35
425.04
446
402.81
402.38
23.5
None
W : Welding type
30
The tooth profile in the ...
NK120B36
NK120B
36
437.15
458
414.92
414.92
23.5
None
W : Welding type
30
The tooth profile in the ...
NK120B38
NK120B
38
461.38
483
439.15
439.15
23.5
None
W : Welding type
30
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성