NK120-2B/NK120-2C - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.120
Un-finished sprocket (Steel)
2B, 2C Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_120/un_finished_sprocket_steel/2b_2c_type/nk1202b_2c.prj},{NB=NK120-2B24_()},{TYPE=NK120-2B},{TYPEX=120B},{NOT=24},{NOTX=24.000},{DP=291.90},{DO=312},{MATC=},{SD=33},{SURFT=},{BD=157},{BL=100},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
NK120-2B10
NK120-2B
10
123.29
140
101.06
101.06
22.7
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK120-2B11
NK120-2B
11
135.24
153
113.01
111.63
22.7
Induction hardening
C : Cutting type
26
The tooth profile in the ...
NK120-2B12
NK120-2B
12
147.21
165
124.98
124.98
22.7
Induction hardening
C : Cutting type
28
The tooth profile in the ...
NK120-2B13
NK120-2B
13
159.20
177
136.97
135.81
22.7
Induction hardening
C : Cutting type
28
The tooth profile in the ...
NK120-2B14
NK120-2B
14
171.22
190
148.99
148.99
22.7
Induction hardening
C : Cutting type
28
The tooth profile in the ...
NK120-2B15
NK120-2B
15
183.25
202
161.02
160.02
22.7
Induction hardening
C : Cutting type
33
The tooth profile in the ...
NK120-2B16
NK120-2B
16
195.29
214
173.06
173.06
22.7
Induction hardening
C : Cutting type
33
The tooth profile in the ...
NK120-2B17
NK120-2B
17
207.35
227
185.12
184.24
22.7
Induction hardening
C : Cutting type
33
The tooth profile in the ...
NK120-2B18
NK120-2B
18
219.41
239
197.18
197.18
22.7
Induction hardening
C : Cutting type
33
The tooth profile in the ...
NK120-2B19
NK120-2B
19
231.48
251
209.25
208.46
22.7
Induction hardening
C : Cutting type
33
The tooth profile in the ...
NK120-2B20
NK120-2B
20
243.55
263
221.32
221.32
22.7
Induction hardening
C : Cutting type
33
The tooth profile in the ...
NK120-2B21
NK120-2B
21
255.63
276
233.40
232.69
22.7
Induction hardening
C : Cutting type
33
The tooth profile in the ...
NK120-2B22
NK120-2B
22
267.72
288
245.49
245.49
22.7
None
W : Welding type
33
The tooth profile in the ...
NK120-2B23
NK120-2B
23
279.80
300
257.57
256.92
22.7
None
W : Welding type
33
The tooth profile in the ...
NK120-2B24
NK120-2B
24
291.90
312
269.67
269.67
22.7
None
W : Welding type
33
The tooth profile in the ...
NK120-2B25
NK120-2B
25
303.99
324
281.76
281.16
22.7
None
W : Welding type
33
The tooth profile in the ...
NK120-2B26
NK120-2B
26
316.09
337
293.86
293.86
22.7
None
W : Welding type
33
The tooth profile in the ...
NK120-2B28
NK120-2B
28
340.29
361
318.06
318.06
22.7
None
W : Welding type
33
The tooth profile in the ...
NK120-2B30
NK120-2B
30
364.50
385
342.27
342.27
22.7
None
W : Welding type
33
The tooth profile in the ...
NK120-2B32
NK120-2B
32
388.71
410
366.48
366.48
22.7
None
W : Welding type
33
The tooth profile in the ...
NK120-2B35
NK120-2B
35
425.04
446
402.81
402.38
22.7
None
W : Welding type
33
The tooth profile in the ...
NK120-2B36
NK120-2B
36
437.15
458
414.92
414.92
22.7
None
W : Welding type
38
The tooth profile in the ...
NK120-2B38
NK120-2B
38
461.38
483
439.15
439.15
22.7
None
W : Welding type
38
The tooth profile in the ...
NK120-2C40
NK120-2C
40
485.60
507
463.37
463.37
22.7
None
W : Welding type
38
The tooth profile in the ...
NK120-2C42
NK120-2C
42
509.84
531
487.61
487.61
22.7
None
W : Welding type
38
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성