NHF-AF
Spyraflo
Housing Flange
Acetal
Washdown Series
Washdown High Speed
Powered by
CAD모델 선택
{spyraflo/housing_flange/acetal/washdown_series/washdown_high_speed/nhf_af.prj},{NB=NHF1-6M-AF},{SHA256=6Y6+mBBxqbEIphdTFM1dTG5uvILevtahpoKX0tNvJqs=},{INAME=00011__nhf12d6m2daf},{PN=NHF1-6M-AF},{DESC=Housing Flange, Self Aligning, High Speed Acetal Bearing},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Aluminum Housing Flange},{NOMID=6 mm},{IDMIN=6.02 mm},{IDMAX=6.07 mm},{MAXRL=355},{MAXS=3200},{WEIGHT=14.0},{AM=Linear, Oscillating, Rotating},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -40 to 82},{FC=0.1 to 0.3},{STORAGE=Clean, dry},{MAINTENANCE=Maintenance free},{WEBPAGE=http://www.spyraflo.com/products/housing-flange-self-aligning-high-speed-acetal-bearing/nhf1-6m-af}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
NHF1-250-AF
NHF1-250-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.25 in
0.251 in
0.253 in
84
3000
0.5
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF2-312-AF
NHF2-312-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.313 in
0.3135 in
0.3155 in
120
2400
0.9
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF2-375-AF
NHF2-375-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.375 in
0.376 in
0.378 in
143
2000
0.9
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF2-500-AF
NHF2-500-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.5 in
0.501 in
0.504 in
285
1500
1.2
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF3-500-AF
NHF3-500-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.5 in
0.501 in
0.504 in
285
1500
2.6
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF3-625-AF
NHF3-625-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.625 in
0.626 in
0.628 in
401
1200
3.2
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF3-750-AF
NHF3-750-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.75 in
0.751 in
0.753 in
574
1000
3.7
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF1-6M-AF
NHF1-6M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
6 mm
6.02 mm
6.07 mm
355
3200
14.0
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF2-8M-AF
NHF2-8M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
8 mm
8.03 mm
8.08 mm
536
2400
26.0
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF2-10M-AF
NHF2-10M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
10 mm
10.03 mm
10.08 mm
670
1900
26.0
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF2-12M-AF
NHF2-12M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
12 mm
12.03 mm
12.08 mm
1197
1600
34.0
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF3-12M-AF
NHF3-12M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
12 mm
12.03 mm
12.08 mm
1197
1600
75.0
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF3-15M-AF
NHF3-15M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
15 mm
15.03 mm
15.08 mm
1683
1200
91.0
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF3-16M-AF
NHF3-16M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
16 mm
16.03 mm
16.08 mm
1796
1200
92.0
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF3-18M-AF
NHF3-18M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
18 mm
18.03 mm
18.08 mm
2411
1000
105.0
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NHF3-20M-AF
NHF3-20M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
20 mm
20.03 mm
20.08 mm
2679
900
98.0
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성