目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
NE 16x2 - Gas ejectors
Royme
SPRINGS
Nitrogen gas Cylinders
NE VDI3004
Powered by
CAD模型選擇
{royme/data/cilindri_ad_azoto/ne/ne-b_16x2_asmtab.prj},{NB=NE16x2.125.GR--(0)},{CODENIT=EN16X2-125-6},{CU=125},{L=295},{LMIN=170},{RC=1},{D=13.4},{RD=6.0},{P=20},{PMIN=10},{CX=0},{FIS=-},{F0=6},{F1I=1.57xF0},{F1P=2.03xF0},{S=0.28},{MAXSPEED=1.8},{SPM=50},{W=0.12},{F=2.000},{SIZE=14},{FISX='-','-','39DM16X2A','39DM16X2A'},{FISXNIT='-','-','39DM16X2A','1/050'},{PPATH=ne_b/ne-b_asmtpl.prj},{TMIN=0},{TMAX=80}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytrophic end force
[daN]
S
Surface
[cm^2]
MAXSPEED
Maximum speed
[m/s]
SPM
Cicli/minuto
[Cicli/minuto]
W
Weight
[kg]
TMIN
Temperature min
[°C]
TMAX
Temperature max
[°C]
NE16x2.10.BK
NE16x2.10.BK
10
65
55
1
13.4
6.0
10-150
10
3-42
1.57xF0
2.03xF0
0.28
1.8
100
0.05
0
80
NE16x2.20.BK
NE16x2.20.BK
20
85
65
1
13.4
6.0
10-150
10
3-42
1.57xF0
2.03xF0
0.28
1.8
95
0.06
0
80
NE16x2.30.BK
NE16x2.30.BK
30
105
75
1
13.4
6.0
10-150
10
3-42
1.57xF0
2.03xF0
0.28
1.8
90
0.07
0
80
NE16x2.40.BK
NE16x2.40.BK
40
125
85
1
13.4
6.0
10-150
10
3-42
1.57xF0
2.03xF0
0.28
1.8
85
0.07
0
80
NE16x2.50.BK
NE16x2.50.BK
50
145
95
1
13.4
6.0
10-150
10
3-42
1.57xF0
2.03xF0
0.28
1.8
80
0.08
0
80
NE16x2.60.BK
NE16x2.60.BK
60
165
105
1
13.4
6.0
10-150
10
3-42
1.57xF0
2.03xF0
0.28
1.8
70
0.08
0
80
NE16x2.70.BK
NE16x2.70.BK
70
185
115
1
13.4
6.0
10-150
10
3-42
1.57xF0
2.03xF0
0.28
1.8
65
0.09
0
80
NE16x2.80.BK
NE16x2.80.BK
80
205
125
1
13.4
6.0
10-150
10
3-42
1.57xF0
2.03xF0
0.28
1.8
60
0.10
0
80
NE16x2.100.BK
NE16x2.100.BK
100
245
145
1
13.4
6.0
10-150
10
3-42
1.57xF0
2.03xF0
0.28
1.8
55
0.11
0
80
NE16x2.125.BK
NE16x2.125.BK
125
295
170
1
13.4
6.0
10-150
10
3-42
1.57xF0
2.03xF0
0.28
1.8
50
0.12
0
80
NE16x2.10.PR
NE16x2.10.PR
10
65
55
1
13.4
6.0
12
10
4
1.57xF0
2.03xF0
0.28
1.8
100
0.05
0
80
NE16x2.20.PR
NE16x2.20.PR
20
85
65
1
13.4
6.0
12
10
4
1.57xF0
2.03xF0
0.28
1.8
95
0.06
0
80
NE16x2.30.PR
NE16x2.30.PR
30
105
75
1
13.4
6.0
12
10
4
1.57xF0
2.03xF0
0.28
1.8
90
0.07
0
80
NE16x2.40.PR
NE16x2.40.PR
40
125
85
1
13.4
6.0
12
10
4
1.57xF0
2.03xF0
0.28
1.8
85
0.07
0
80
NE16x2.50.PR
NE16x2.50.PR
50
145
95
1
13.4
6.0
12
10
4
1.57xF0
2.03xF0
0.28
1.8
80
0.08
0
80
NE16x2.60.PR
NE16x2.60.PR
60
165
105
1
13.4
6.0
12
10
4
1.57xF0
2.03xF0
0.28
1.8
70
0.08
0
80
NE16x2.70.PR
NE16x2.70.PR
70
185
115
1
13.4
6.0
12
10
4
1.57xF0
2.03xF0
0.28
1.8
65
0.09
0
80
NE16x2.80.PR
NE16x2.80.PR
80
205
125
1
13.4
6.0
12
10
4
1.57xF0
2.03xF0
0.28
1.8
60
0.10
0
80
NE16x2.100.PR
NE16x2.100.PR
100
245
145
1
13.4
6.0
12
10
4
1.57xF0
2.03xF0
0.28
1.8
55
0.11
0
80
NE16x2.125.PR
NE16x2.125.PR
125
295
170
1
13.4
6.0
12
10
4
1.57xF0
2.03xF0
0.28
1.8
50
0.12
0
80
NE16x2.10.GR
NE16x2.10.GR
10
65
55
1
13.4
6.0
20
10
6
1.57xF0
2.03xF0
0.28
1.8
100
0.05
0
80
NE16x2.20.GR
NE16x2.20.GR
20
85
65
1
13.4
6.0
20
10
6
1.57xF0
2.03xF0
0.28
1.8
95
0.06
0
80
NE16x2.30.GR
NE16x2.30.GR
30
105
75
1
13.4
6.0
20
10
6
1.57xF0
2.03xF0
0.28
1.8
90
0.07
0
80
NE16x2.40.GR
NE16x2.40.GR
40
125
85
1
13.4
6.0
20
10
6
1.57xF0
2.03xF0
0.28
1.8
85
0.07
0
80
NE16x2.50.GR
NE16x2.50.GR
50
145
95
1
13.4
6.0
20
10
6
1.57xF0
2.03xF0
0.28
1.8
80
0.08
0
80
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表