目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
NDN Type 05
SCHNEEBERGER
Slides and miniature tables
Micro frictionless tables
NDN
Powered by
CAD模型選擇
{schneeberger/linear_und_miniatur/mikrorolltische/type_ndn/ndn_type05_asmtab.prj},{NB=NDN 05-15.10(Hub=0)},{IDNR=},{L=15},{HUBST=0.0},{H=10},{A=4},{B=7},{B1=4},{B2=3.7},{B3=4.12},{BB2=2.8},{BB3=1.3},{B4=4.4},{B5=1.5},{D1=M1.6},{D1NDM=1.600},{D1KDM=1.211},{D2=1.8(x90°)},{D2X=1.800},{D3=1.8(x90°)},{D3X=1.800},{F=0.2},{R=0.3},{S=2.1},{T=1.8},{X2=0.05},{L5=3.5},{PPATH=ndn_type05_asmtpl.prj},{C=27},{ML=2.2},{MQ=3.6},{GEW=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
L
[mm]
HUB
[mm]
H
Stroke
[mm]
A
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
BB2
[mm]
BB3
[mm]
B4
[mm]
B5
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
F
[mm]
R
[mm]
S
[mm]
T
[mm]
X2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
C
[N]
ML
[Ncm]
MQ
[Ncm]
GEW
Weight
[g]
NDN 05-10.05
NDN 05-10.05
10
5
5
4
7
4
3.7
4.12
2.8
1.3
4.4
1.5
M1.6
1.8(x90°)
1.8(x90°)
0.2
0.3
2.1
1.8
0.05
5
2.5
3.5
23
1.5
3.0
2
NDN 05-15.10
NDN 05-15.10
15
10
10
4
7
4
3.7
4.12
2.8
1.3
4.4
1.5
M1.6
1.8(x90°)
1.8(x90°)
0.2
0.3
2.1
1.8
0.05
8
3.5
3.5
27
2.2
3.6
3
NDN 05-20.15
NDN 05-20.15
20
15
15
4
7
4
3.7
4.12
2.8
1.3
4.4
1.5
M1.6
1.8(x90°)
1.8(x90°)
0.2
0.3
2.1
1.8
0.05
12
4.0
3.5
36
2.8
4.8
4
NDN 05-25.20
NDN 05-25.20
25
20
20
4
7
4
3.7
4.12
2.8
1.3
4.4
1.5
M1.6
1.8(x90°)
1.8(x90°)
0.2
0.3
2.1
1.8
0.05
16
4.5
3.5
45
3.5
6.0
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表