NBN30-L2-A2-V1 - Inductive Sensors
Pepperl+Fuchs
Proximity Sensors
Inductive Sensors
Powered by
CAD모델 선택
{pepperl_fuchs/proximity20sensors/inductive20sensors/nbn30-l2-a2-v1.prj},{NB=NBN30-L2-A2-V1},{MANUID=NBN30-L2-A2-V1},{AAS155001=85.00},{AAS160001=-25.00},{BAD815006=30},{BAD823004=40},{BAD856005=67},{BAD849004=40},{BAD900004=230.000},{NOCUPEROU=1},{VOLUME=0.000},{WEIGHT=0.160},{LENGTH=0.049},{WIDTH=0.083},{DEPTH=0.050},{PRODUCT_PICTURE=../../../_pool_/e7/19/d405866a_int.png},{DESCSHORT=Inductive sensor NBN30-L2-A2-V1},{EAN=4050143017904},{MANUTYPEDESC=NBN30-L2-A2-V1},{BAD866007=not flush},{BAD946007=Plastic},{BAD915006=DC},{BAD899008=antivalent},{BAD898005=PNP},{BAD840006=Block},{BAC461010=Polyamide},{BAD831010=Connector M12},{COO=VN},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAS155001
Maximum operating ambient temperature
[°C]
AAS160001
Minimum operating ambient temperature
[°C]
BAD866007
mechanical installation conditions
ⁿ/ₐ
BAD815006
Switching distance
[mm]
BAD946007
Material of the active surface
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
BAD823004
Width of sensor
[mm]
BAD899008
Design of control element
ⁿ/ₐ
BAD898005
Design of control output
ⁿ/ₐ
BAD840006
Housing construction form
ⁿ/ₐ
BAC461010
Housing material
ⁿ/ₐ
BAD856005
Length of sensor
[mm]
BAD849004
Height of sensor
[mm]
BAD900004
Switch frequency
[Hz]
BAD831010
Design of electrical connection
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
NBN30-L2-A2-V1
NBN30-L2-A2-V1
Inductive sensor NBN30-L2...
4050143017904
NBN30-L2-A2-V1
85.00
-25.00
not flush
30
Plastic
DC
40
antivalent
PNP
Block
Polyamide
67
40
230.000
Connector M12
1
VN
0.160
0.049
0.083
0.050
8536 5019 900 [DE]
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성