您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
NBB2-12GK50-E0 - Inductive Sensors
Pepperl+Fuchs
Proximity Sensors
Inductive Sensors
Powered by
CAD模型選擇
{pepperl_fuchs/proximity20sensors/inductive20sensors/nbb2-12gk50-e0.prj},{NB=NBB2-12GK50-E0},{MANUID=NBB2-12GK50-E0},{AAS155001=70.00},{AAS160001=-25.00},{BAD815006=2},{BAD826005=12},{BAD856005=50},{BAD900004=1500.000},{NOCUPEROU=1},{VOLUME=0.001},{WEIGHT=0.040},{LENGTH=0.169},{WIDTH=0.164},{DEPTH=0.017},{PRODUCT_PICTURE=../../../_pool_/7f/98/d404653a_int.png},{DESCSHORT=Inductive sensor NBB2-12GK50-E0},{EAN=4050143149582},{MANUTYPEDESC=NBB2-12GK50-E0},{BAD866007=flush},{AAB504007=Uncoated},{BAD946007=Plastic},{BAD915006=DC},{BAD899008=},{BAD898005=NPN},{BAD840006=cylinder, thread},{BAC461010=Polyester},{BAD831010=with cable preassembled},{COO=VN},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAS155001
Maximum operating ambient temperature
[°C]
AAS160001
Minimum operating ambient temperature
[°C]
BAD866007
mechanical installation conditions
ⁿ/ₐ
BAD815006
Switching distance
[mm]
AAB504007
Housing coating
ⁿ/ₐ
BAD946007
Material of the active surface
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
BAD899008
Design of control element
ⁿ/ₐ
BAD826005
Diameter of sensor
[mm]
BAD898005
Design of control output
ⁿ/ₐ
BAD840006
Housing construction form
ⁿ/ₐ
BAC461010
Housing material
ⁿ/ₐ
BAD856005
Length of sensor
[mm]
BAD900004
Switch frequency
[Hz]
BAD831010
Design of electrical connection
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
NBB2-12GK50-E0
NBB2-12GK50-E0
Inductive sensor NBB2-12G...
4050143149582
NBB2-12GK50-E0
70.00
-25.00
flush
2
Uncoated
Plastic
DC
12
NPN
cylinder, thread
Polyester
50
1500.000
with cable preassembled
1
VN
0.040
0.169
0.164
0.017
8536 5019 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表