N104 - Straight without External Hex
ASCO Numatics
In Motion
Accessories
Fittings
Metric
Powered by
CAD模型選擇
{numatics/in_motion/accessories/fittings/metric/n104.prj},{NB=N104-004-005},{MODEL=N104},{TS=004},{THS=005},{T=4.0},{G=M5},{GN=5.0},{GK=4.134},{D=10.0},{H=14.4},{L=18.4},{L1=4.0},{SW1=2.0},{INVALID=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MODEL
Model
ⁿ/ₐ
T
Tube Diameter
ⁿ/ₐ
G
Thread
ⁿ/ₐ
D
[mm]
H
[mm]
L
[mm]
L1
l1
[mm]
SW1
[mm]
N104-004-005
N104
4.0
M5
10.0
14.4
18.4
4.0
2.0
N104-005-005
N104
5.0
M5
11.0
14.7
18.7
4.0
2.0
N104-006-005
N104
6.0
M5
12.0
15.3
19.3
4.0
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表