N101 - Bulkhead Union
ASCO Numatics
In Motion
Accessories
Fittings
Metric
Powered by
CAD模型選擇
{numatics/in_motion/accessories/fittings/metric/n101.prj},{NB=N101-006-000},{MODEL=N101},{TS=006},{THS=000},{T=6.0},{G=M14},{GN=14.0},{GK=11.835},{D1=4.0},{H=13.3},{L=31.6},{S=8.0},{SW=16.0},{Z=1},{INVALID=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
Model
ⁿ/ₐ
T
Tube Diameter
[mm]
G
Thread
ⁿ/ₐ
D1
[mm]
H
[mm]
L
[mm]
S
S Max.
[mm]
SW
[mm]
N101-004-000
N101
4.0
M11
2.0
12.2
28.7
6.0
14.0
N101-005-000
N101
5.0
M12
3.0
12.7
29.2
6.0
15.0
N101-006-000
N101
6.0
M14
4.0
13.3
31.6
8.0
16.0
N101-008-000
N101
8.0
M16
6.0
15.8
36.5
8.0
19.0
N101-010-000
N101
10.0
M20
8.0
16.8
41.6
11.0
22.0
N101-012-000
N101
12.0
M22
10.0
18.9
48.0
15.0
26.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表