MVS661.25-016N BPZ:MVS661.25-016N
Siemens Building Technologies ASIA/PACIFIC Portfolio
HVAC products
OEM
Heating and combustion
Heat pumps
Valves and actuators - refrigerant
MVS661.25-016N
Powered by
CAD模型選擇
{siemens_bt_ap/hvacproducts/oem/heatingandcombustion/heatpumps/valvesandactuatorsrefrigerant/mvs66125016n/mvs661_25-016n_bpz_mvs661_25-016n.prj},{NB=MVS661.25-016N Refrigerant valve PN40(0)},{SA810ID03=BPZ:MVS661.25-016N},{SA700ID28=25.00},{SA700ID06=0.16},{SA71012ID04=160.000},{SA71012ID05=102.000},{SA71012ID06=285.000},{SA71012ID08=5.170},{SA700ID07=120.00},{SA700ID08=63.00},{SA700ID04_=13},{SA700ID39_=0},{SA700ID13_=0},{SA700ID25=5.17},{SA700ID36_=1},{SA700ID38_=1},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID26=MVS661.25-016N Refrigerant valve PN40},{SA110ID05=MVS661.25-016N},{PREVIEW=../../_pool_/b3/72/a6v10217836.png},{SA700ID04=control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)},{SA700ID27=DN},{SA700ID30=63},{SA400ID03=steel},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA700ID26
Product description
ⁿ/ₐ
SA110ID05
Product type (ASN)
ⁿ/ₐ
SA700ID04
Valve assembly type
ⁿ/ₐ
SA700ID27
Nominal width system
ⁿ/ₐ
SA700ID28
nominal dimension
ⁿ/ₐ
SA700ID06
kvs value
[m³/h]
SA700ID30
nominal pressure
ⁿ/ₐ
SA71012ID04
length
[mm]
SA71012ID05
witdh
[mm]
SA71012ID06
height
[mm]
SA71012ID08
mass (net)
[kg]
SA700ID07
Maximum operating temperature
[°C]
SA700ID08
Maximum operating pressure
[bar]
SA400ID03
Body material
ⁿ/ₐ
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Units of measure
ⁿ/ₐ
SA810ID15
Quantity per packing unit
ⁿ/ₐ
SA010ID12
Status of the manufacturer catalog
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
ⁿ/ₐ
SA010ID02
Sheet number of the guideline
ⁿ/ₐ
MVS661.25-016N Refrigera...
Siemens Building Technolo...
MVS661.25-016N Refrigera...
MVS661.25-016N
control valve assemblies ...
DN
25.00
0.16
63
160.000
102.000
285.000
5.170
120.00
63.00
steel
BPZ:MVS661.25-016N
BPZ:MVS661.25-016N
7612914068958
2-port refrigerant valve,...
PCE
1
20190918
EC010261
Solenoid valve
IfcValve.MIXING
23-27 31 29 15
Thermostatically Controll...
Pr_65_54_94_87
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表