您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MV32 - Shuttle valve
C Matic
Sector
Pneumatic Automation
General Pneumatics
Function Fittings
MV Line - Function Fittings
automatic_valves
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/general_pneumatics/function_fittings/mv_line_function_fittings/automatic_valves/mv32_shuttle_valve.prj},{NB=4220001},{SHA256=UMyJmjgu2OLlhUD9sPYAfFhx/sAlQXhK0I9CESEkPOU=},{INAME=04220001},{NAME=04220001},{NNCUSTOM=MV32},{NTCUSTOM=Shuttle valve},{NBCUSTOM=4220001},{LINACUSTOM=4220001},{STEPFILE=4220001},{PNGFILE=MV32},{DWGFILE=MV32},{CODE=4220001},{TYPE=MV32 00 18},{MAT=Brass Nickel Plated},{D1=G1/8},{D2=4.5},{D2IN=.177},{L1=25},{L1IN=.984},{L2=50},{L2IN=1.969},{L3=32},{L3IN=1.260},{S=15},{SIN=.591},{G=57.4},{GOZ=2.025},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=2 ÷ 10},{WPP=29/145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
S
[mm]
SIN
[in]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure
[bar]
WPP
Working Pressure (max)
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
4220001
4220001
MV32 00 18
Brass Nickel Plated
G1/8
4.5
.177
25
.984
50
1.969
32
1.260
15
.591
57.4
2.025
-20 ÷ 80
-4 ÷ 176
2 ÷ 10
29/145
RoHS
Pneumatic installations f...
4220002
4220002
MV32 00 14
Brass Nickel Plated
G1/4
5.5
.217
30
1.181
52
2.047
35
1.378
20
.787
74.0
2.610
-20 ÷ 80
-4 ÷ 176
2 ÷ 10
29/145
RoHS
Pneumatic installations f...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表