您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MV11-PL - Plastic ball muffler
C Matic
Sector
Pneumatic Automation
General Pneumatics
Function Fittings
MV Line - Function Fittings
silencers
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/general_pneumatics/function_fittings/mv_line_function_fittings/silencers/mv11-pl_plastic_ball_muffler.prj},{NB=04010002-PL},{SHA256=m0gSCLkqNpLKcK4vQErMsdhcwQlSnk/7lx1iKFqwCNU=},{INAME=040100022dpl},{NAME=04010002-pl},{NNCUSTOM=MV11-PL},{NTCUSTOM=Plastic ball muffler},{NBCUSTOM=04010002-PL},{LINACUSTOM=04010002-PL},{STEPFILE=04010002-PL},{PNGFILE=MV11-PL},{DWGFILE=MV11-PL},{CODE=04010002-PL},{TYPE=MV11 00 14-PL},{MAT=POM},{D1=G1/4},{D2=19.5},{D2IN=.768},{L1=8},{L1IN=.315},{L2=43.0},{L2IN=1.693},{G=6.5},{GOZ=.229},{NL=84},{FT=-},{WT=-10 ÷ 70},{WTF=14 ÷ 158},{WP=0 ÷ 6},{WPP=0 ÷ 87},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
G
[g]
GOZ
[oz]
NL
Noise level at 6 bar
[dB]
FT
Filtration threshold
[µm]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure
[bar]
WPP
Working Pressure
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
04010001-PL
04010001-PL
MV11 00 18-PL
POM
G1/8
15.0
.591
6
.236
32.5
1.280
3.4
.120
87
-
-10 ÷ 70
14 ÷ 158
0 ÷ 6
0 ÷ 87
RoHS
Pneumatic installations f...
04010002-PL
04010002-PL
MV11 00 14-PL
POM
G1/4
19.5
.768
8
.315
43.0
1.693
6.5
.229
84
-
-10 ÷ 70
14 ÷ 158
0 ÷ 6
0 ÷ 87
RoHS
Pneumatic installations f...
04010003-PL
04010003-PL
MV11 00 38-PL
POM
G3/8
24.5
.965
11
.433
58.0
2.283
13.5
.476
90
-
-10 ÷ 70
14 ÷ 158
0 ÷ 6
0 ÷ 87
RoHS
Pneumatic installations f...
04010004-PL
04010004-PL
MV11 00 12-PL
POM
G1/2
24.5
.965
11
.433
58.0
2.283
15.1
.533
90
-
-10 ÷ 70
14 ÷ 158
0 ÷ 6
0 ÷ 87
RoHS
Pneumatic installations f...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表