MUCFL - MUCFL 200
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Square flange units
Stainless steel
Powered by
CAD模型選擇
{askubal/bearing_units/square_flange_units/stainless_steel_version/mucfl_200_asmtab.prj},{NB=ASK MUCFL 206},{IDNR=},{BD=MUCFL 206},{ARTNR=508497},{BM=30},{A=148},{E=117},{I=18},{G=13},{L=31.0},{S=16},{B=80},{Z=40.2},{BI=38.1},{N=15.9},{BS=M14},{TD=16.30},{TS=8.70},{GEW=0.86},{ECCN=84832000},{PPATH=mucfl_200/mucfl_200_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
A
a
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
L
l
[mm]
S
s
[mm]
B
b
[mm]
Z
z
[mm]
BI
Bi
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK MUCFL 204
MUCFL 204
508495
20
113
90
15
11
25.5
12
60
33.3
31.0
12.7
M10
10.40
5.00
0.41
84832000
ASK MUCFL 205
MUCFL 205
508496
25
130
99
16
13
27.0
16
68
35.8
34.1
14.3
M14
11.40
6.00
0.58
84832000
ASK MUCFL 206
MUCFL 206
508497
30
148
117
18
13
31.0
16
80
40.2
38.1
15.9
M14
16.30
8.70
0.86
84832000
ASK MUCFL 207
MUCFL 207
508498
35
161
130
19
14
34.0
16
90
44.4
42.9
17.5
M14
21.70
12.00
1.08
84832000
ASK MUCFL 208
MUCFL 208
508499
40
175
144
21
14
36.0
16
100
51.2
49.2
19.0
M14
24.30
14.00
1.44
84832000
ASK MUCFL 209
MUCFL 209
508500
45
188
148
22
15
38.0
19
108
52.2
49.2
19.0
M16
27.80
16.10
1.74
84832000
ASK MUCFL 210
MUCFL 210
508501
50
197
157
22
15
40.0
19
115
54.6
51.6
19.0
M16
29.70
18.30
2.10
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表