MTX LR - Shoulder Style & Light Duty Ball Lock Retainers - Long Reach/Compact Unit - Round Type
Moeller Precision Tool
True-Strip
Shoulder Style/Light Duty Ball Lock
Powered by
CAD模型選擇
{moellerprecision/true_strip/shoulder_style_light_duty_ball_lock/mtx_lr_asmtab.prj},{NB=MTX 16-80/SB/LR PUNCH-P8},{SIZE=M - Metric},{P=X - Round},{PSD=16},{PL=80},{PS=B},{C=58.7},{D=38.7},{E=40.0},{F=27.0},{G=31.8},{H2=37.74},{LMT=9.4},{LMTR=7.4},{PPATH=../parts/mtx_lr_asmtpl.prj},{PX=8.00},{PX1=[8.00-15.98/0.01]}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
P
Punch - L.D. Ball Lock/Shoulder
ⁿ/ₐ
PSD
Punch Shank Dia.
[mm]
C
[mm]
D
[mm]
E
E Body Diameter
[mm]
F
F Bronze Diameter
[mm]
G
[mm]
H2
H-2
[mm]
K
[mm]
M
[mm]
LMT
Long Reach/Compact Max Travel from K-Dim. (Blue)
[mm]
LMTR
Long Reach/Compact Max Travel from K-Dim. (Red)
[mm]
MTX 10-80/SB/LR PUNCH-P2....
MTX 10-80/SB/LR PUNCH-P2....
M - Metric
X - Round
10
47.4
33.9
27.0
15.0
26.9
37.74
55.6
55
8.3
6.3
MTX 13-80/SB/LR PUNCH-P5
MTX 13-80/SB/LR PUNCH-P5
M - Metric
X - Round
13
54.1
37.5
33.3
20.0
30.0
37.74
55.6
55
8.0
6.5
MTX 16-80/SB/LR PUNCH-P8
MTX 16-80/SB/LR PUNCH-P8
M - Metric
X - Round
16
58.7
38.7
40.0
27.0
31.8
37.74
55.6
55
9.4
7.4
MTX 20-80/SB/LR PUNCH-P12
MTX 20-80/SB/LR PUNCH-P12
M - Metric
X - Round
20
65.4
42.4
46.1
33.0
33.5
37.74
55.6
55
9.1
7.4
MTX 25-80/SB/LR PUNCH-P16
MTX 25-80/SB/LR PUNCH-P16
M - Metric
X - Round
25
74.9
47.1
55.6
42.5
40.6
37.74
55.6
55
10.1
8.4
MTX 32-80/SB/LR PUNCH-P24
MTX 32-80/SB/LR PUNCH-P24
M - Metric
X - Round
32
78.9
47.1
63.5
50.6
40.6
37.74
55.6
55
9.7
7.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表