MTW LR - Shoulder Style & Light Duty Ball Lock Retainers - Long Reach/Compact Unit - Form Type
Moeller Precision Tool
True-Strip
Shoulder Style/Light Duty Ball Lock
Powered by
CAD模型選擇
{moellerprecision/true_strip/shoulder_style_light_duty_ball_lock/mtw_lr_asmtab.prj},{NB=MTW 16-80/SB/LR MLO P8xW6 BS90},{SIZE=M - Metric},{P=W - Form},{PSD=16},{PL=80},{PS=B},{C=58.7},{D=38.7},{E=40.0},{F=27.0},{G=31.8},{H2=37.74},{LMT=9.4},{LMTR=7.4},{PPATH=../parts/mtw_lr_asmtpl.prj},{DX=16},{TYPE=O},{PX=8.00},{PX1=[8.00-15.98/0.01]},{PX2=[8.00-16.00/0.01]},{PX3=[8.00-16.00/0.01]},{PXSMIN=8.00},{PXSMAX=16.00},{WX=6.00},{WXMIN=6.00},{GXMAX=16.00},{RX=0.00},{PUNCH=ML},{BSX=90.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
P
Punch - L.D. Ball Lock/Shoulder
ⁿ/ₐ
PSD
Punch Shank Dia.
[mm]
C
[mm]
D
[mm]
E
E Body Diameter
[mm]
F
F Bronze Diameter
[mm]
G
[mm]
H2
H-2
[mm]
K
[mm]
M
[mm]
LMT
Long Reach/Compact Max Travel from K-Dim. (Blue)
[mm]
LMTR
Long Reach/Compact Max Travel from K-Dim. (Red)
[mm]
GX
G (Punch Size)
[mm]
MTW 10-80/SB/LR MLO P2.51...
MTW 10-80/SB/LR MLO P2.51...
M - Metric
W - Form
10
47.4
33.9
27.0
15.0
26.9
37.74
55.6
55
8.3
6.3
0.00
MTW 13-80/SB/LR MLO P5xW4...
MTW 13-80/SB/LR MLO P5xW4...
M - Metric
W - Form
13
54.1
37.5
33.3
20.0
30.0
37.74
55.6
55
8.0
6.5
0.00
MTW 16-80/SB/LR MLO P8xW6...
MTW 16-80/SB/LR MLO P8xW6...
M - Metric
W - Form
16
58.7
38.7
40.0
27.0
31.8
37.74
55.6
55
9.4
7.4
0.00
MTW 20-80/SB/LR MLO P12xW...
MTW 20-80/SB/LR MLO P12xW...
M - Metric
W - Form
20
65.4
42.4
46.1
33.0
33.5
37.74
55.6
55
9.1
7.4
0.00
MTW 25-80/SB/LR MLO P16xW...
MTW 25-80/SB/LR MLO P16xW...
M - Metric
W - Form
25
74.9
47.1
55.6
42.5
40.6
37.74
55.6
55
10.1
8.4
0.00
MTW 32-80/SB/LR MLO P24xW...
MTW 32-80/SB/LR MLO P24xW...
M - Metric
W - Form
32
78.9
47.1
63.5
50.6
40.6
37.74
55.6
55
9.7
7.6
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表